Rated 5 based on 1 product reviews
IKO Roofing - Residential

Residential Roofing

CONTACT INFO
EMAIL
Request for informationIKO Roofing - Residential Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Staying cool never looked so elegant. Cambridge® Cool ColorsTM shingles give homeowners with roofing reflectance requirements more options in complying with California's Title 24, Part 6. These shingles offer a solar reflectance index (SRI) of 20 or greater thanks to embedded infrared-reflective pigments, boosting the roof's reflectivity by 25% over the requirement. That means a cooler roof and attic that potentially saves energy depending on your location, HVAC system, utility rates, and other factors. Even cooler? They come in a wide array of stunning color blends to match your home's style.

Note: Cambridge Cool Colors shingles are only available in certain regions of the U.S.

- Hide Gallery
Architectural  Solar-Reflective Shinges

Architectural Solar-Reflective Shinges  

Cambridge® Cool Colors™ Plus  
1

Specifications for Architectural Solar-Reflective Shinges - Cambridge® Cool Colors™ Plus
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Architectural Solar-Reflective Shinges - Cambridge® Cool Colors™ Plus
Videos for Architectural Solar-Reflective Shinges - Cambridge® Cool Colors™ Plus
IKO Roofing - Residential video of IKO Roof Shingle Colors – Dual Black | Architectural | Cambridge
2024-06-18T00:00:00+00:00Z
(IKO Roofing - Residential)request for information
IKO Roofing - Residential video of IKO Roof Shingle Colors – Weatherwood | Architectural | Cambridge
2024-06-18T00:00:00+00:00Z
(IKO Roofing - Residential)request for information
IKO Roofing - Residential video of IKO Roof Shingle Colors – Driftwood | Architectural | Cambridge
2024-06-18T00:00:00+00:00Z
(IKO Roofing - Residential)request for information
IKO Roofing - Residential video of IKO Roof Shingle Colors – Harvard Slate | Architectural | Cambridge
2024-06-18T00:00:00+00:00Z
(IKO Roofing - Residential)request for information
IKO Roofing - Residential video of IKO Roof Shingle Colors – Charcoal Grey | Architectural | Cambridge
2024-06-18T00:00:00+00:00Z
(IKO Roofing - Residential)request for information
IKO Roofing - Residential video of IKO Roof Shingle Colors – Dual Grey | Architectural | Cambridge
2024-06-18T00:00:00+00:00Z
(IKO Roofing - Residential)request for information
IKO Roofing - Residential video of IKO Roof Shingle Colors – Earthtone Cedar | Architectural | Cambridge
2024-06-18T00:00:00+00:00Z
(IKO Roofing - Residential)request for information
IKO Roofing - Residential video of IKO Roof Shingle Colors – Dual Brown | Architectural | Cambridge
2024-06-18T00:00:00+00:00Z
(IKO Roofing - Residential)request for information
Datasheets for Architectural Solar-Reflective Shinges - Cambridge® Cool Colors™ Plus