Rated 5 based on 1 product reviews
CONTACT INFO
203 Chesterra Dr.
Dahlonega, GA 30533
Toll Free: 877-270-9387
Phone: 678-343-2481
Would you like to see hosted content from Wahoo Building Products?
EMAIL
Request for informationWahoo Building Products Contact Us / RFI

AridDek Waterproof Aluminum Decking does double-duty as an all-in-one deck surface and deck drainage system. Additionally, AridDek features an integrated gutter system for a usable, dry under deck area. Homeowners love AridDek because its safe, non-skid surface stays cooler to the touch than wood, composites, or concrete.


Manufactured from extruded 6005 T-5 marine-grade aluminum, AridDek is available in lengths up 36 feet. Deck boards fit together in a tight, tongue and groove configuration, forcing most of the water to run off the surface. Any water that gets through the tongue and groove is funneled into the integrated gutter channel, creating a 100% watertight decking surface.


From freezing rain and heavy snow loads to extreme heat and torrential downpours, with heavy traffic or just the everyday wear and tear caused by a busy family, AridDek aluminum decking is designed to out-perform conventional deck building materials.



- Hide Gallery
AridDek® Waterproof Aluminum Decking
Videos for AridDek® Waterproof Aluminum Decking
Wahoo Building Products video of AridDek Waterproof Deck System
2020-02-02T00:00:00+00:00Z
(Wahoo Building Products)request for information
Wahoo Building Products video of DryJoistEZ Deck Drainage System
2020-02-02T00:00:00+00:00Z
(Wahoo Building Products)request for information
Wahoo Building Products video of Fortis Aluminum Decking
2020-02-02T00:00:00+00:00Z
(Wahoo Building Products)request for information
Wahoo Building Products video of Wahoo Complete Prefabricated Balcony System
2024-10-02T00:00:00+00:00Z
(Wahoo Building Products)request for information