Rated 5 based on 1 product reviews
PalmSHIELD

CONTACT INFO
300 E. Locust
Carter Lake, IA 51510
Phone: 531-329-4406
EMAIL
Request for informationPalmSHIELD Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Instagram icon
Pinterest icon

PalmSHIELD's PlaySAFE playground screening solution is exactly what our playgrounds need to assure our children are kept safe and secure while providing an attractive complimentary screening solution that compliments our playground equipment and adjoining building finishes. Playgrounds are creative environments for children to have fun, play, grow, learn, and socialize. These wonderful spaces should never pose a threat to our children. Today's playground and community leaders have published and even enacted into law many documents to protect children from hazards on playgrounds, most notably the CPSC Handbook for Public Playground Safety and ASTM Standards. Many states have adopted one or both of these into law, either in their entirety or certain portions. PalmSHIELD's PlaySAFE playground fencing meets these standards in providing screening solutions that provide a safe barrier that both prevent children from inappropriately leaving the playground while assuring children do not get hurt by the screening. Our screening is superior to the playground fencing on the market.

The ASTM – F2049 fencing standard sets out to minimize the likelihood of injury or death on today's playgrounds. A primary concern is vehicular intrusion into a playground. A vehicle rolling or traveling into the play area. Another concern is kids climbing a fence, squeezing through openings (in it or under it) and running away from a play area and into a street or nearby body of water. The appropriate screening or fencing should also deter baseballs, soccer balls and other intrusions from striking children while playing. The standard also addresses the minimum height (48 inches based on kids under 5 years old) for a gate latch in order to “limit or delay" a child from opening the gate.

PalmSHIELD's PlaySAFE playground fencing is designed with ASTM – F2049 in mind. Our screening solutions incorporate the below design criteria to assure a safe playground and an attractive screening solution.

Button head stainless steel screws. No hex head.

  • 4" square steel posts with round beveled ¾" beveled plates. No corners no sharp edges.

  • 3" x 3" x ¼" structural aluminum angle framework

  • Solid infill 36" and lower to prevent climbing and visibility for smaller children three or younger.

  • No openings greater than 1 3/4". No openings smaller than 1/2".

  • Your design, logo or cartoon characters that compliment your playground.

  • Gates with lock sets at 48" heights.

  • Panic hardware, fire exit and alarmed devices are available and factory installed.

  • Gate closures available and factory installed.

- Hide Gallery
Artistic Cut PlaySAFE Playground Screening

Revit BIM Files for Artistic Cut PlaySAFE Playground Screening

Screening Louver Assembly: Array: Playsafe Semi Private Aluminum

Screening Louver Assembly: Array: Playsafe Semi Private Composite

Screening Louver Assembly: Array: Playsafe Semi Private Vinyl

PlaySAFE Vehicle Barrier: Semi Private Plank: Aluminum

Playsafe: Aluminum: Plank: Semi Private Panel

Playsafe: Aluminum: Plank: Semi Private Panel Array

Playsafe: Aluminum: Plank: Semi Private Panel Post

Playsafe: Composite: Plank: Semi Private Panel

Playsafe: Composite: Plank: Semi Private: Panel Array

Playsafe: Composite: Plank: Semi Private: Panel Post

Playsafe: Vehicle Barrier: Aluminum: Plank: Semi Private Panel

Playsafe: Vehicle Barrier: Aluminum: Plank: Semi Private Panel Post

Playsafe: Vinyl: Plank: Semi Private Panel

Playsafe: Vinyl: Plank: Semi Private: Panel Array

Playsafe: Vinyl: Plank: Semi Private: Panel Post

CAD Drawings for Artistic Cut PlaySAFE Playground Screening
PLAYSAFE ALUMINUM PLANK DOUBLE DRIVE GATE
download:view:
PLAYSAFE COMPOSITE PLANK DOUBLE DRIVE GATE
download:view:
PLAYSAFE VINYL PLANK DOUBLE DRIVE GATE
download:view:
API - PLAYSAFE ALUMINUM PLANK PANEL
download:view:
API - PLAYSAFE ALUMINUM PLANK SINGLE SWING GATE
download:view:
API - PLAYSAFE PLAYGROUND BASE PLATE DETAIL 01
download:view:
CPI - PLAYSAFE COMPOSITE PLANK PANEL
download:view:
CPI - PLAYSAFE COMPOSITE PLANK SINGLE SWING GATE
download:view:
CPI - PLAYSAFE PLAYGROUND BASE PLATE DETAIL 01
download:view:
PLAYSAFE LASER CUT SHEET PANEL
download:view:
PLAYSAFE VEHICLE SAFETY GUARDRAIL BASE PLATE DETAIL 01-01
download:view:
PLAYSAFE VEHICLE SAFETY GUARDRAIL ELEVATION 01-01
download:view:
PLAYSAFE VEHICLE SAFETY GUARDRAIL POST DETAIL 01-01
download:view:
PLAYSAFE VEHICLE SAFETY GUARDRAIL SECTION 01-01
download:view:
VPI - PLAYSAFE PLAYGROUND BASE PLATE DETAIL 01
download:view:
VPI - PLAYSAFE VINYL PLANK PANEL
download:view:
VPI - PLAYSAFE VINYL PLANK SINGLE SWING GATE
download:view:
Catalogs for Artistic Cut PlaySAFE Playground Screening
Videos for Artistic Cut PlaySAFE Playground Screening
PalmSHIELD video of Installation a PalmSHADE Sun Shade Structure
2024-08-22T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Bundle Saw at Patriot Custom Metals
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Custom Fabrication at PalmSHIELD, Patriot Custom Metals, & IronShield Coating
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Elite Destruct Back
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Elite Destruct Scale Video
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Elite Destruction Test – Front Side
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of LED Backlit Artistic Laser Cut Screening: PalmSHIELD
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Mechanical Equipment Screens, Faux Concrete Screening
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Product: Faux Brick Style Mechanical Equipment Screening
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Product: Mechanical Equipment Screening, Faux Stone Panels
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Style Louver V Extrusion Facing Down
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of New Style Louver V Extrusion Facing Up
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Original Louver
2025-06-13T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of PalmSHIELD Hercules Horizontal Louver Screening System Installation
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of PalmSHIELD's Gorilla Hinges for Gates | Manufactured by the HAAS Mini Mill
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of PalmShield
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Patriot Custom Metals - Custom Drilling and Tapping CNC
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Patriot Custom Metals: Unique, High-Quality Metal Products!
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Plasma Table at Patriot Custom Metals
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Powder Coating at PalmSHIELD
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information
PalmSHIELD video of Top-Notch Fabrication: Patriot Custom Metals
2023-10-09T00:00:00+00:00Z
(PalmSHIELD )request for information