Rated 5 based on 1 product reviews
American Playground & Recreation Company

Playground Structures & Equipment

CONTACT INFO
47061 Charlotte Ct.
Sioux Falls, SD 57108
Phone: 605-401-4250
EMAIL
Request for informationAmerican Playground & Recreation Company Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Pinterest icon
LinkedIn icon

Product Details:

  • Model Number: RC-101-1SR

  • Age Group: 5-12 years old

  • User Zone; 27′ 2″ x 27′ 2″; 6′

  • Fall Height 11"

- Hide Gallery
Ascend 11′ Tower

Ascend 11′ Tower  

1

Specifications for Ascend 11′ Tower
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Ascend 11′ Tower
Videos for Ascend 11′ Tower
American Playground & Recreation Company video of Crazy Horse Park
2024-02-13T00:00:00+00:00Z
(American Playground & Recreation Company)request for information
American Playground & Recreation Company video of Hayward Park
2024-02-13T00:00:00+00:00Z
(American Playground & Recreation Company)request for information
American Playground & Recreation Company video of Watertown Turf
2024-02-13T00:00:00+00:00Z
(American Playground & Recreation Company)request for information