Rated 5 based on 1 product reviews
Modernfold, Inc.

Operable and Folding Partitions

CONTACT INFO
215 W. New Rd.
Greenfield, IN 46140
Toll Free: 800-869-9685
Phone: 317-468-6700
Continuing Education Logo
EMAIL
Request for informationModernfold, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
Instagram icon
LinkedIn icon

Daylighting and automation are two highly desired features of movable glass walls. With the ComfortDrive® Automated Self-Driving Panel System, glass panels can be moved to pre-programmed positions under fully-automated control with a user-friendly touchpad. The ComfortDrive® system brings together the beauty of glass operable walls with state-of-the-art automation to exceed any set of expectations.

Bringing Daylighting and Automation into Flexible Spaces with Moving Glass Wall Systems

The ComfortDrive® Automated Self-Driving Panel System provides outstanding convenience and flexible space utilization when combined with the beauty and daylighting benefits of Acousti-Clear® and Compactline® glass wall panels.

ComfortDrive® supports up to 30 panels on 164a ' track and speeds up to 30 ft./min. Each panel is custom-programmed via our smart control system. Trolleys on panels communicate with the control box in motion. A high level of safety is ensured with an integrated monitoring system that stops and reverses the panel in contact with an obstacle.

Various design and acoustic options include 51 STC acoustical control with Acousti-Clear® Motorized and segment and curved track layouts with Compactline®.

Bring high-end aesthetics and touchpad operation to your interior space today with Modernfold's ComfortDrive® Automated Self-Driving Panel System. Space management will never be the same.  

- Hide Gallery
Automated Self-Driving Panel System

Automated Self-Driving Panel System  

ComfortDrive®  
1

Specifications for Automated Self-Driving Panel System - ComfortDrive®
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Automated Self-Driving Panel System - ComfortDrive®
Videos for Automated Self-Driving Panel System - ComfortDrive®
Modernfold, Inc. video of ComfortDrive Detail Operation
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of ComfortDrive Operation Video
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of Compactline on ComfortDrive Conf Room
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information
Modernfold, Inc. video of Compactline on ComfortDrive Office
2021-12-10T00:00:00+00:00Z
(Modernfold, Inc.)request for information