The Series TX 9300 Automatic Sliding Door System is a full breakout door package. All panels breakout for emergency egress. The aluminum door package is available as a single slide and bi-part slide with or without transom. The door system utilizes the Tormax iMotion® 2401 heavy duty direct drive system and components. Optional accessories include electric locking, panic exit hardware, battery backup as well as the iMotion® 2301 direct drive system and components. Other models available include utility sliders with a flush mount or self-supporting header and our impact and non-impact rated models for coastal environments.
Brochure
CLEAN ROOM access is assured with the TORMAX TX9000 automatic sliding door system. Measured and tested under the cleanroom standards laid down by the current global International Standards Organization (ISO), it has been identified as one of the cleanest systems available on the market today achieving an ISO 14644-1 Class 2 standard.
This standard is considerably more rigorous than the old GSA Federal Standard 209E Class 1 that many automatic door operating systems are still classified under. Architects and specifiers should be aware that ISO Class 3 standard is in fact equal to the old FS209E Class 1 standard. The Class 2 standard which the TX9000 sliding door system has achieved doesn't even have an equivalent in the old classification.
Click here for Press Release

Automatic Sliding Doors: Bi Part - Curtain Wall TX9300
Automatic Sliding Doors: Bi Part - Wall TX9300 FM
Automatic Sliding Doors: Bi Part - Wall TX9300
Automatic Sliding Doors: Single - Curtain Wall TX9300
Automatic Sliding Doors: Single - Wall TX9300 FM
Automatic Sliding Doors: Single - Wall TX9300