Rated 5 based on 1 product reviews
CONTACT INFO
65 Scott Swamp Rd.
Farmington, CT 06032
Toll Free: 800-7-ACCESS
Phone: 770-672-0757
Would you like to see hosted content from Stanley Access Technologies (Automatic Entrances)?
EMAIL
Request for informationStanley Access Technologies (Automatic Entrances) Contact Us / RFI
The Dura-Shield was developed in partnership with Insulgard® Security Products to provide protection from ballistic (projectiles in flight) attacks. It provides solid performance, security and safety in a single system. It is ideal for buildings where sliding automatic entrances are required to protect high-risk areas.

FEATURES AND BENEFITS
  • Constructed for ballistic ratings to Level 3 or to comply with the stringent DOD UFC Blast Code UFC 4-010-01
  • Ballistic-resistant glass, supplied by Insulgard® Security Products, meets UL® 752 Level 1-3 Certification
  • Door panels constructed of heavy-duty aluminum-extruded 2 '-1/2" x 6" (63.5mm x 152.4mm) framing
  • Door stiles assembled with threaded rods and clips, providing additional strength

SPECIFICATIONS
  • DESIGN: Bi-Part, Single Slide or Swing
  • HEADER SIZE: 11'" (279mm) High x 8 7/8'" (227mm) Deep
  • MAXIMUM SIZES: Single Slide: 10'' 0'" (3.0m) x 8'' 0'" (2.4m) | Bi-Part: 14'' 0'" (4.3m) x 8'' 0'" (2.4m)
  • TYPICAL DOOR PANEL WEIGHT: Up to 500 pounds (227kg) each
  • BREAKOUT: Sliding Panel Only | OPTION: Hydraulic Closer/Magnetic Latch for Automatic Return from Breakout
  • DRIVE SYSTEM: Two 1/4 HP DC Motors
  • CONTROLLER: Microprocessor based, safety logic, position encoder, and user programmable interface
  • SENSORS: Two STANLEY SU-100 motion sensors, Stan-Guard™ presence sensor and dual doorway holding beams
  • BATTERY BACKUP: Optional UPS Battery -Back-Up System (Up to 1.5 Hours Supplemental Power) or Fly-Open Box (One-time Emergency Open)
  • LOCKING: Optional Solenoid Lock (Electronic Locking System) or Rotary Key Switch (Secure Door Controls)
  • CODES AND STANDARDS: UL®, cUL, ANSI A156.10, NFPA 101, UL 752-Level 3 Rating (Standard for Bullet Resisting Equipment)

All Specifications are subject to change. Please contact your local sales representative to ensure accuracy.

- Hide Gallery
Ballistic Resistant Automatic Sliding Door System