Rated 5 based on 1 product reviews
Renin/Acme

Closet Doors, Barn Doors and Hardware

CONTACT INFO
EMAIL
Request for informationRenin/Acme Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Barn Door Hardware Kits: Allure Bent Strapcart-plus

  • Kit includes matte black bent strap hangers, two piece 78-3/4" track, dampers and hanging hardware for one barn door weighing up to 80lbs
  • Matching acetal wheels with full metal sealed ball bearings provide excellent strength and durability and ensures a smooth and quiet glide action
  • Left and right track stops include dampers to minimize door slamming and rattling
  • Suitable for barn doors 1-3/8", 1-1/2" and 1-3/4" thick
  • Matte black hardened steel factory finished, ready-to-install
  • Handle sold separately




Catalogs for Barn Door Hardware Kits: Allure Bent Strap
Videos for Barn Door Hardware Kits: Allure Bent Strap
Renin/Acme video of Renin Corporate Video
2018-04-04T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of How To Install Renin's Bent Strap Barn Door Hardware into Drywall
2018-04-04T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of How to Install Renin's Barn Door Hardware into Concrete Walls
2018-04-04T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of This is Renin
2021-01-04T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of How To Install Renin's Bent Strap Barn Door Hardware into Drywall.
2021-01-05T00:00:00+00:00Z
(Renin/Acme)request for information