Rated 5 based on 1 product reviews
Renin/Acme

Closet Doors, Barn Doors and Hardware

CONTACT INFO
EMAIL
Request for informationRenin/Acme Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Barn Door Hardware Kits: Cadium Bent Strapcart-plus

  • Kit includes 78 3/4 " or 96" hardened steel track, hangers and hardware for one barn door weight up to 150lbs
  • Improved end stop eliminates hanging hardware location issues
  • Wheels provide excellent strength and durability as well as smoothness of travel along the track
  • Suitable for 1-3/8" thick doors weighing up to 150lbs (68 kg)
  • Matte black hardened steel factory finished, ready-to-install
  • Handle sold separately




Catalogs for Barn Door Hardware Kits: Cadium Bent Strap
Videos for Barn Door Hardware Kits: Cadium Bent Strap
Renin/Acme video of Renin Corporate Video
2018-04-04T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of How To Install Renin's Bent Strap Barn Door Hardware into Drywall
2018-04-04T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of How to Install Renin's Barn Door Hardware into Concrete Walls
2018-04-04T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of This is Renin
2021-01-04T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of How To Install Renin's Bent Strap Barn Door Hardware into Drywall.
2021-01-05T00:00:00+00:00Z
(Renin/Acme)request for information