Rated 5 based on 1 product reviews
Brown Jordan Outdoor Kitchens

Luxury Outdoor Kitchens

CONTACT INFO
One Grand St.
Wallingford, CT 06492
Continuing Education Logo
EMAIL
Request for informationBrown Jordan Outdoor Kitchens Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
Instagram icon
Pinterest icon
LinkedIn icon

Brown Jordan Outdoor Kitchens offers 1, 2, 3, and 4 Drawer Cabinets that are available in 3" increments, starting at a width of 9" and ranging to 36" wide. Our Multi-Drawer Cabinets feature drawers that are manufactured with double-wall construction, full-extension under-mount glides and “soft-close, self-close" technology.

  • The standard Multi-Drawer Cabinet depth is 27 ⅞", including the door, but a 24 ⅞" depth may be specified.

  • The standard Multi-Drawer Cabinet box height is 30" plus 4 ½" adjustable legs.

  • For a more contemporary look, we offer a square shaped, tapered stainless steel leg with an adjustable foot.

  • Black anodized toe kicks may be ordered separately and cut on-site.

  • Standard stainless steel cabinet pulls are included, upgrades are available at an additional cost.

  • All Drawers have soft/self-close features and weather-resistant rain gaskets.

  • Hinges and screws are included with every cabinet.

- Hide Gallery
Base: Outdoor Multi-Drawer Cabinets

Base: Outdoor Multi-Drawer Cabinets  

1

Revit BIM Files for Base: Outdoor Multi-Drawer Cabinets

Base Cabinet: ELEMENTS: Multi Drawer Cabinet Base

Base Cabinet: Storage Base Multi -Drawer

Base Cabinet: Storage Base Nested Multi-Drawer

CAD Drawings for Base: Outdoor Multi-Drawer Cabinets
OBM1830 Tecno-3D
download:view:
OBM1830 Tecno
download:view:
OBM2130 Tecno-3D
download:view:
OBM1830 TecnoOpen-3D
download:view:
OBM2130 Tecno
download:view:
OBM2130 TecnoOpen-3D
download:view:
OBM2430 Tecno-3D
download:view:
OBM2430 Tecno
download:view:
OBM0930 Keywest Beadboard-3D
download:view:
OBM0930 Hampton-3D
download:view:
OBM0930 Keywest Louver-3D
download:view:
OBM0930 Palm Beach-3D
download:view:
OBM0930 Rio-3D
download:view:
OBM0930 Keywest-3D
download:view:
OBM2420 Hampton-3D
download:view:
OBM0930-24 Hampton-3D
download:view:
OBM2420 Keywest Louver-3D
download:view:
OBM2420 Keywest Beadboard-3D
download:view:
OBM0930 Tecno-3D
download:view:
OBM2420 Keywest-3D
download:view:
OBM2420 Rio-3D
download:view:
OBM2420-24 Hampton-3D
download:view:
OBM2420 Tecno-3D
download:view:
OBM2420 Palm Beach-3D
download:view:
OBM3030 TecnoOpen-3D
download:view:
OBM3030 Tecno
download:view:
OBM3030 Tecno-3D
download:view:
OBM3630
download:view:
OBM3630-24
download:view:
OBM3630-24 Rio-3D
download:view:
OBM3630-24 Tecno-3D
download:view:
OBM3630-24 Keywest-3D
download:view:
OBM3630-24 Palm Beach-3D
download:view:
OBM2420
download:view:
OBM3630-24 Keywest Louver-3D
download:view:
OBM3630-24 Keywest Beadboard-3D
download:view:
OBM2420-24
download:view:
OBM2420-24 Rio-3D
download:view:
OBM2420-24 Tecno-3D
download:view:
OBM2420-24 Palm Beach-3D
download:view:
OBM2730 TecnoOpen-3D
download:view:
OBM2730 Tecno
download:view:
OBM2420-24 Keywest-3D
download:view:
OBM2420-24 Keywest Louver-3D
download:view:
OBM2730 Tecno-3D
download:view:
OBM2420-24 Keywest Beadboard-3D
download:view:
OBM2430 TecnoOpen-3D
download:view:
OBM3630-24 Hampton-3D
download:view:
OBM3630 Tecno-3D
download:view:
OBM3630 Rio-3D
download:view:
OBM3630 Palm Beach-3D
download:view:
OBM3630 Keywest-3D
download:view:
OBM3630 Keywest Louver-3D
download:view:
OBM3630 Keywest Beadboard-3D
download:view:
OBM3630 Hampton-3D
download:view:
OBM3330
download:view:
OBM3330-24
download:view:
OBM3330-24 Tecno-3D
download:view:
OBM3330-24 Rio-3D
download:view:
OBM3330-24 Palm Beach-3D
download:view:
OBM3330-24 Keywest-3D
download:view:
OBM3330-24 Keywest Louver-3D
download:view:
OBM3330-24 Keywest Beadboard-3D
download:view:
OBM3330-24 Hampton-3D
download:view:
OBM3330 Tecno-3D
download:view:
OBM3330 Rio-3D
download:view:
OBM3330 Palm Beach-3D
download:view:
OBM3330 Keywest-3D
download:view:
OBM3330 Keywest Louver-3D
download:view:
OBM3330 Keywest Beadboard-3D
download:view:
OBM3330 Hampton-3D
download:view:
OBM3030
download:view:
OBM3030-24
download:view:
OBM3030-24 Tecno-3D
download:view:
OBM3030-24 Rio-3D
download:view:
OBM3030-24 Palm Beach-3D
download:view:
OBM3030-24 Keywest-3D
download:view:
OBM3030-24 Keywest Louver-3D
download:view:
OBM3030-24 Keywest Beadboard-3D
download:view:
OBM3030-24 Hampton-3D
download:view:
OBM3030 Rio-3D
download:view:
OBM3030 Palm Beach-3D
download:view:
OBM3030 Keywest-3D
download:view:
OBM3030 Keywest Louver-3D
download:view:
OBM3030 Keywest Beadboard-3D
download:view:
OBM3030 Hampton-3D
download:view:
OBM2730
download:view:
OBM2730-24
download:view:
OBM2730-24 Tecno-3D
download:view:
OBM2730-24 Rio-3D
download:view:
OBM2730-24 Palm Beach-3D
download:view:
OBM2730-24 Keywest-3D
download:view:
OBM2730-24 Keywest Louver-3D
download:view:
OBM2730-24 Keywest Beadboard-3D
download:view:
OBM2730-24 Hampton-3D
download:view:
OBM2730 Rio-3D
download:view:
OBM2730 Palm Beach-3D
download:view:
OBM2730 Keywest-3D
download:view:
OBM2730 Keywest Louver-3D
download:view:
OBM2730 Keywest Beadboard-3D
download:view:
OBM2730 Hampton-3D
download:view:
OBM2430
download:view:
OBM2430-24
download:view:
OBM2430-24 Tecno-3D
download:view:
OBM2430-24 Rio-3D
download:view:
OBM2430-24 Palm Beach-3D
download:view:
OBM2430-24 Keywest-3D
download:view:
OBM2430-24 Keywest Louver-3D
download:view:
OBM2430-24 Keywest Beadboard-3D
download:view:
OBM2430-24 Hampton-3D
download:view:
OBM2430 Rio-3D
download:view:
OBM2430 Palm Beach-3D
download:view:
OBM2430 Keywest-3D
download:view:
OBM2430 Keywest Louver-3D
download:view:
OBM2430 Keywest Beadboard-3D
download:view:
OBM2430 Hampton-3D
download:view:
OBM2130
download:view:
OBM2130-24
download:view:
OBM2130-24 Tecno-3D
download:view:
OBM2130-24 Rio-3D
download:view:
OBM2130-24 Palm Beach-3D
download:view:
OBM2130-24 Keywest-3D
download:view:
OBM2130-24 Keywest Louver-3D
download:view:
OBM2130-24 Keywest Beadboard-3D
download:view:
OBM2130-24 Hampton-3D
download:view:
OBM2130 Rio-3D
download:view:
OBM2130 Palm Beach-3D
download:view:
OBM2130 Keywest-3D
download:view:
OBM2130 Keywest Louver-3D
download:view:
OBM2130 Keywest Beadboard-3D
download:view:
OBM2130 Hampton-3D
download:view:
OBM1830
download:view:
OBM1830-24
download:view:
OBM1830-24 Tecno-3D
download:view:
OBM1830-24 Rio-3D
download:view:
OBM1830-24 Palm Beach-3D
download:view:
OBM1830-24 Keywest-3D
download:view:
OBM1830-24 Keywest Louver-3D
download:view:
OBM1830-24 Keywest Beadboard-3D
download:view:
OBM1830-24 Hampton-3D
download:view:
OBM1830 Rio-3D
download:view:
OBM1830 Palm Beach-3D
download:view:
OBM1830 Keywest-3D
download:view:
OBM1830 Keywest Louver-3D
download:view:
OBM1830 Keywest Beadboard-3D
download:view:
OBM1830 Hampton-3D
download:view:
OBM1530
download:view:
OBM1530-24
download:view:
OBM1530-24 Tecno-3D
download:view:
OBM1530-24 Rio-3D
download:view:
OBM1530-24 Palm Beach-3D
download:view:
OBM1530-24 Keywest-3D
download:view:
OBM1530-24 Keywest Louver-3D
download:view:
OBM1530-24 Keywest Beadboard-3D
download:view:
OBM1530-24 Hampton-3D
download:view:
OBM1530 Tecno-3D
download:view:
OBM1530 Rio-3D
download:view:
OBM1530 Palm Beach-3D
download:view:
OBM1530 Keywest-3D
download:view:
OBM1530 Keywest Louver-3D
download:view:
OBM1530 Keywest Beadboard-3D
download:view:
OBM1530 Hampton-3D
download:view:
OBM1230
download:view:
OBM1230-24
download:view:
OBM1230-24 Tecno-3D
download:view:
OBM1230-24 Rio-3D
download:view:
OBM1230-24 Palm Beach-3D
download:view:
OBM1230-24 Keywest-3D
download:view:
OBM1230-24 Keywest Louver-3D
download:view:
OBM1230-24 Keywest Beadboard-3D
download:view:
OBM1230-24 Hampton-3D
download:view:
OBM1230 Tecno-3D
download:view:
OBM1230 Rio-3D
download:view:
OBM1230 Palm Beach-3D
download:view:
OBM1230 Keywest-3D
download:view:
OBM1230 Keywest Louver-3D
download:view:
OBM1230 Keywest Beadboard-3D
download:view:
OBM1230 Hampton-3D
download:view:
OBM0930
download:view:
OBM0930-24
download:view:
OBM0930-24 Tecno-3D
download:view:
OBM0930-24 Rio-3D
download:view:
OBM0930-24 Palm Beach-3D
download:view:
OBM0930-24 Keywest-3D
download:view:
OBM0930-24 Keywest Louver-3D
download:view:
OBM0930-24 Keywest Beadboard-3D
download:view:
Specifications for Base: Outdoor Multi-Drawer Cabinets
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Base: Outdoor Multi-Drawer Cabinets
Videos for Base: Outdoor Multi-Drawer Cabinets
Brown Jordan Outdoor Kitchens video of Brown Jordan Outdoor Kitchens Hospitality
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Danver Outdoor Kitchens
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Overview
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: The Legs
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Grill Cabinets
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Side Panels
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Leveling the Cabinets
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Outside Box Column
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Attaching Two Cabinets
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Refrigerator
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: End Unit
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Attaching Two Cabinets
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Attaching Back Panels
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Door Adjustment
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: PPS
2018-07-25T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Danver Stainless Outdoor Kitchens: Overview
2020-06-23T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Brown Jordan Outdoor Kitchens presents Elements
2020-09-23T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Standard Toe Kick
2024-02-09T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Trim Kit Specifications
2024-02-09T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: OAF/OAR Corner
2024-02-09T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: Overlay Panel
2024-02-09T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Installation: 18 and 21 inch Stainless Steel Drawers
2024-02-09T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information
Brown Jordan Outdoor Kitchens video of Danver/Brown Jordan Outdoor Kitchens Installation: Overview
2024-02-09T00:00:00+00:00Z
(Brown Jordan Outdoor Kitchens)request for information