Rated 5 based on 1 product reviews
AZEK Building Products, Inc.

Decking, Trim, Siding & Moulding

CONTACT INFO
1330 W. Fulton St.
Chicago, IL 60607
Toll Free: 877-ASK-AZEK
Phone:
EMAIL
Request for informationAZEK Building Products, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon

AZEK Beadboards have the same high-quality and lasting performance of other AZEK Trim and Moulding. Unlike wood, AZEK Beadboards resist moisture and insect damage and will not cup, rot, or split. Leave the constant maintenance of wood behind with beadboards that retain a like-new appearance despite the tests of time and weather. AZEK Beadboard is reversible with an edge and center bead on one side and a v-groove on the other, perfect for wainscoting and porch ceilings. For custom applications, AZEK Trim products can be laminated and even heat formed to create curves. It also has a Class A Flame Spread Rating making it a great choice for fire sensitive regions.

Learn more about fire ratings

Request Product Samples, Click Here

Talk to Timbertech

- Hide Gallery
Beadboard

Beadboard  

1

CAD Drawings for Beadboard
beadboard 5x6
download:view:
beadboard 625x3 375
download:view:
Catalogs for Beadboard
Videos for Beadboard
AZEK Building Products, Inc. video of AZEK Bench and Planter Kit Installation
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of AZEK Building Products SpecWizard for Cellular PVC Fabrications
2017-10-10T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of AZEK Column Wrap Installation
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of AZEK In-Deck Storage Kit Installation
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of AZEK Porch Installation
2016-07-13T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of AZEK Rail Installation
2016-07-13T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of AZEK Stair Rail Installation
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of TimberTech Decking Installation using CONCEALoc Hidden Fastener
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of TimberTech FUSIONLoc™ Hidden Fastening Installation
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of TimberTech Fascia Installation with TOPLoc Face Fasteners
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of TimberTech Lighting Installation
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of TimberTech RadianceRail
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information
AZEK Building Products, Inc. video of TimberTech RadianceRail Express
2016-07-14T00:00:00+00:00Z
(AZEK Building Products, Inc.)request for information