a. 100% FSC Certified.
b. SOURCE: Western PA, Northern Appalachian
c. CUT: 100% Rift & Quarter Sawn
d. GRADE -Natural; knots, mix of sapwood & heartwood.
e. WIDTHS - 2 1/4" - 5"
f. Lengths 12"-7' avg. 42" & 7'-12'
i. Custom lengths by request
ii.Milling matches with both lengths so you can mix
g. Thickness: Solid 3/4"
h. Styles: Strip, Herringbone, Chevron, Random width, Wide Plank
i. Edge: Square Edge, Micro bevel, hand crafted edges
j. Milling: Tongue & Groove and End Matched.
k. Surface: unfinished, hand scraped, wire brush, circle sawn.