Rated 5 based on 1 product reviews
Belter Tech

Sustainable Building Solutions

CONTACT INFO
3020 Commerce Way Units C & D
Atlanta, GA  30354
Toll Free: 888-795-2999
Phone:
Continuing Education Logo
EMAIL
Request for informationBelter Tech Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Belter Yield is a fiber-reinforced high-strength lightweight concrete with bonding adhesion. It has 68% more coverage than other bagged concrete mixes. The bonding adhesion gives it superior adhesion to damaged substrates and enables it to be poured at thinner and enhances exceptional crack resistance. It is ideal for metal decking or structure infills where weight loads are issue and floor screeds.

Product Use
Belter Yield is suitable for;

  • Metal decks

  • Floor screeds  

  • Foundation footing and walls

  • Sidewalks Driveways Patios

  • Metal pan Stairs

  • Parking decks

  • Foundation footing  

  • Walls ramps and roofs



Features & Benefits

  • Contains 68% More Volume Than Traditional Concrete

  • 51% More Tensile Strength 

  • Exceptional Crack Resistance

  • Meets ASTM E136 Non-Combustible

  • Meets ASTM C-109: 7 days = 5,500 psi

  • No Need for Wire Reinforcement

  • Faster Installation Time

  • Dry Density 76lbs /cu.ft (ASTM C-29)

  • Wet Density 97lbs /cu.ft (ASTM C-185)

  • Cured Density 96lbs +/- 5lbs / cu.ft

  • Superior Adhesion to Substrates

  • LEED Points

- Hide Gallery
Belter Yield