Rated 5 based on 1 product reviews
Belter Tech

Sustainable Building Solutions

CONTACT INFO
3020 Commerce Way Units C & D
Atlanta, GA  30354
Toll Free: 888-795-2999
Phone:
Continuing Education Logo
EMAIL
Request for informationBelter Tech Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Belter Yield EPD® is a fiber-reinforced high-strength light-weight concrete with bonding adhesion. It has 58% more coverage than other bagged concrete mixes. The bonding adhesion gives it superior adhesion to damaged substrates and enables it to be poured at thinner and enhances exceptional crack resistance. It is ideal for metal decking or structure infills where weight loads are issue and floor screeds.

Product Use

Belter Yield EPD® has a wide variety of applications, including;

  • Metal decks

  • Floor screeds

  • Patios

  • Metal pan Stairs

  • Sidewalks

  • Parking decks

  • Foundation footing

  • Ramps & roofs


Features and Benefits

  • Contains 58% More Volume Than Traditional Concrete

  • 40% Recycled Content 

  • Exceptional Crack Resistance

  • Low Embodied Carbon Concrete

  • Meets ASTM C-109: 7 days = 5,500 psi

  • Lightweight

  • Air content (ASTM C231) – 5.6

  • Dry Density 72lbs /cu.ft (ASTM C-29)

  • Wet Density 117lbs /cu.ft (ASTM C-185)

  • Cured Density 115lbs +/- 5lbs / cu.ft

  • Superior Adhesion to Substrates

- Hide Gallery
Belter Yield EPD
Videos for Belter Yield EPD
Belter Tech video of Belter Tech What is an EPD? Belter Tech Selected For EPA Grant Funding
2024-08-02T00:00:00+00:00Z
(Belter Tech)request for information