Rated 5 based on 1 product reviews
BioLime

Limestone-Based Plaster

CONTACT INFO
5427 N. State Highway 6 Suite 7
Waco, TX 76712
Phone: 254-730-7130
EMAIL
Request for informationBioLime Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

BIOLIME FINISH FINE – Used for both Exterior and Interior applications, this unique Lime plaster provides the bold, clean and smooth look of Lime plaster from the ocean-lined buildings of Greece.  On the inside, its natural beauty purifies indoor air, creating inviting, harmonious spaces. BioLime Finishing Lime Plaster is built for the professional tradesman.  Experienced masons and applicators know that BioLime Finish Fine Lime Plaster offers unique, excellent workability and is the premier product to offer to their customers. Light, anti-cracking, very strong, yet beautifully and naturally timeless.  The distinct, luminescent character of BioLime Finishing Lime Plaster is built with Roman Cement and geopolymer chemistry and crafted to endure even in the most challenging climate conditions.

BIOLIME FINISH FINE has numerous advantages besides being a plaster mason's favored material, and an absolute pleasure to work with.  It is a highly versatile finishing plaster mortar that functions to mitigate moisture entrapment in sub-surfaces due to its natural composition and elevated pH, allowing the ability to counteract against the formation and proliferation of molds, mildew and bacteria and numerous other key advantages when compared to other coatings and finishes. 

- Hide Gallery
BioLime Finish Fine

BioLime Finish Fine  

1
Videos for BioLime Finish Fine
BioLime video of BioLime Intro
2025-06-10T00:00:00+00:00Z
(BioLime)request for information