Rated 5 based on 1 product reviews
Primacoustic (a division of Radial Engineering Ltd.)

Acoustic Panels, T-bar Ceiling Tiles, Clouds

CONTACT INFO
EMAIL
Request for informationPrimacoustic (a division of Radial Engineering Ltd.) Contact Us / RFI
SOCIAL
Facebook icon
Instagram icon
LinkedIn icon

Large spaces are notoriously difficult to tame when it comes to controlling echoes, reverberation, and other acoustic anomalies. Add to this challenge a desire to have your sound absorption panels complement a room's aesthetics and it's clear why there are so many beautiful large spaces with terrible acoustics.

Our BroadBand Raw Acoustic Panel offers the perfect solution to this challenge, both from a sound absorption and aesthetic perspective. Made from a high-density glass wool, the large 48″ x 48″ BroadBand Raw panel provides a premium level of sound absorption for a large room. These versatile panels can be used in raw form or easily integrated with our TelaScapes Fabric Track System, where they can be wrapped with any fabric to match the decor of a room or space.

- Hide Gallery
Broadband Raw Panel

Broadband Raw Panel  

1

Revit BIM Files for Broadband Raw Panel

Acoustical Panels: Broadway

CAD Drawings for Broadband Raw Panel
BROADWAY PANEL - Broadband 2inch Bevel F122 2448 xx - P122 2448 09
download:view:
BROADWAY PANEL - Broadband 2inch Square F102 2448 xx - P102 2448 09
download:view:
BROADWAY PANEL - Broadband 2inch Square F102 4848 xx - P102 4848 09
download:view:
BROADWAY PANEL - Broadband 3inch Bevel F123 2448 xx
download:view:
BROADWAY PANEL - Broadband 3inch Square F103 2448 xx
download:view:
Specifications for Broadband Raw Panel
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Videos for Broadband Raw Panel
Primacoustic (a division of Radial Engineering Ltd.) video of Primacoustic Controlling Sound With Absorption -- Part 2 Where do you put it
2022-09-14T00:00:00+00:00Z
(Primacoustic (a division of Radial Engineering Ltd.))request for information
Primacoustic (a division of Radial Engineering Ltd.) video of Primacoustic Controlling Sound With Absorption -- Part 1 How Much Do You Need
2022-09-14T00:00:00+00:00Z
(Primacoustic (a division of Radial Engineering Ltd.))request for information
Primacoustic (a division of Radial Engineering Ltd.) video of Primacoustic Controlling Sound With Absorption -- Part 3 Differences between materials
2022-09-14T00:00:00+00:00Z
(Primacoustic (a division of Radial Engineering Ltd.))request for information
Primacoustic (a division of Radial Engineering Ltd.) video of Primacoustic - Acoustic Treatment Myths and Misconceptions
2022-09-14T00:00:00+00:00Z
(Primacoustic (a division of Radial Engineering Ltd.))request for information