Rated 5 based on 1 product reviews
Renin/Acme

Closet Doors, Barn Doors and Hardware

CONTACT INFO
EMAIL
Request for informationRenin/Acme Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Bypass Closet Doors: Harmony 1-Litecart-plus

  • Dial-Adjust roller hardware allow doors to lift and hook onto the top roll track system for fast installation
  • Solid engineered wood will not warp or crack as result of humidity changes in the home
  • Prefinished solid engineered wood door featuring a durable, scratch resistant smooth finish that requires no further painting or staining
  • Copper free crystal clear glass insert features a Safety Shield backing to strengthen the glass
  • Contemporary 4mm tempered frosted glass provides strength and rigidity
  • Trackless door design keeps floor opening clear and hazard-free
  • Includes matching fascia to complete the overall look of your space
  • Cannot be painted, stained or cut

 

 

 


Catalogs for Bypass Closet Doors: Harmony 1-Lite
Videos for Bypass Closet Doors: Harmony 1-Lite
Renin/Acme video of Renin Corporate Video
2018-04-04T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of How to Install Renin's Bottom-roll Bypass Sliding Mirror Closet Door
2018-04-04T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of How to Install Renin's Top-roll Sliding Bypass Mirror Closet Door
2018-04-04T00:00:00+00:00Z
(Renin/Acme)request for information
Renin/Acme video of Renin Closet Doors Overview
2021-01-04T00:00:00+00:00Z
(Renin/Acme)request for information