Rated 5 based on 1 product reviews
ASC Steel Deck

CONTACT INFO
EMAIL
Request for informationASC Steel Deck Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Form deck is a non-composite deck that provides a permanent base that supports concrete during the pouring and curing process. Form deck does not interlock with the concrete to form a structural composite floor system, limiting span distances between structural supports. Form deck offers the benefit of removing the time and installation hassle associated with temporary shoring systems such as wood deck.

CF 1 3/8 Form Deck offers:

  • 1 3⁄8" depth, 32" coverage

  • 4 to 9' span range

  • Good for intermediate span conditions

  • For use when metal deck is used as a leave in place form


Available in a range of steel thickness (gauge) options.

Request Product Samples and Literature

- Hide Gallery
C1.4-32/CP-32 Form Deck (1 3/8" Form Deck)

Revit BIM Files for C1.4-32/CP-32 Form Deck (1 3/8" Form Deck)

C Deck Profile

CAD Drawings for C1.4-32/CP-32 Form Deck (1 3/8" Form Deck)
ASC Typical Steel Deck Details V2.0
download:view:
ASC Deck Profiles v3.0
download:view:
Specifications for C1.4-32/CP-32 Form Deck (1 3/8" Form Deck)
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for C1.4-32/CP-32 Form Deck (1 3/8" Form Deck)
Videos for C1.4-32/CP-32 Form Deck (1 3/8" Form Deck)
ASC Steel Deck video of How to Download the ASC Steel Deck Tekla Structures Plugin on Tekla Warehouse
2023-04-06T00:00:00+00:00Z
(ASC Steel Deck)request for information
ASC Steel Deck video of ASC Steel Deck Revit Add-in User Installation Guide and Intro Video
2023-04-06T00:00:00+00:00Z
(ASC Steel Deck)request for information
ASC Steel Deck video of How to use Steel Decking-Risa with ASC Steel Deck Products
2023-04-06T00:00:00+00:00Z
(ASC Steel Deck)request for information
ASC Steel Deck video of How Steel Roof and Floor Deck are Made-ASC Steel Deck
2023-04-06T00:00:00+00:00Z
(ASC Steel Deck)request for information
ASC Steel Deck video of Smooth Series Steel Deck-ASC Steel Deck
2023-04-06T00:00:00+00:00Z
(ASC Steel Deck)request for information
ASC Steel Deck video of The DeltaGrip® DG4TM Tool by ASC Steel Deck
2023-11-09T00:00:00+00:00Z
(ASC Steel Deck)request for information