Rated 5 based on 1 product reviews
Johns Manville Building Insulation

Building Insulation

CONTACT INFO
EMAIL
Request for informationJohns Manville Building Insulation Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Super Firetemp® H is an inorganic, non-combustible, high-temperature insulation for fire protection applications. It can be used in systems operating up to 1700°F (927°C). Super Firetemp H is made primarily of lime, silica and reinforcing fibers. This product is white, essentially dust-free, contains no asbestos, mercury or lead, and meets or exceeds ASTM C656, Type II, Grade 6. 

- Hide Gallery
Calcium Silicate Insulation

Catalogs for Calcium Silicate Insulation - Super Firetemp® H
Videos for Calcium Silicate Insulation - Super Firetemp® H
Johns Manville Building Insulation video of Cracking the Code: NFPA 285 for Wall Assemblies
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information
Johns Manville Building Insulation video of JM Continuous Insulation Video
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information
Johns Manville Building Insulation video of JM Polyiso Webinar Nov. 2018
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information
Johns Manville Building Insulation video of JM Foam Sheathing Video
2024-01-17T00:00:00+00:00Z
(Johns Manville Building Insulation)request for information