Rated 5 based on 1 product reviews
Johns Manville Building Insulations

Commercial Building Insulations

CONTACT INFO
717 17th St. P. O. Box 5108
Denver, CO 80217-5108
Toll Free: 800-654-3103
Phone: 303-978-2499
Continuing Education Logo
EMAIL
Request for informationJohns Manville Building Insulations Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Super Firetemp® S is an inorganic, non-combustible, high-temperature insulation for fire protection applications. It can be used in systems operating up to 1700°F (927°C). Super Firetemp S is made primarily of lime, silica and reinforcing fibers. This product is white, essentially dust-free, contains no asbestos, mercury or lead.

- Hide Gallery
Calcium Silicate Insulation

Catalogs for Calcium Silicate Insulation - Super Firetemp® S
Videos for Calcium Silicate Insulation - Super Firetemp® S
Johns Manville Building Insulations video of Cracking the Code: NFPA 285 for Wall Assemblies
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulations)request for information
Johns Manville Building Insulations video of JM Polyiso Webinar Nov. 2018
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulations)request for information
Johns Manville Building Insulations video of JM Continuous Insulation Video
2024-01-11T00:00:00+00:00Z
(Johns Manville Building Insulations)request for information
Johns Manville Building Insulations video of JM Foam Sheathing Video
2024-01-17T00:00:00+00:00Z
(Johns Manville Building Insulations)request for information