Rated 5 based on 1 product reviews
American Playground & Recreation Company

Playground Structures & Equipment

CONTACT INFO
EMAIL
Request for informationAmerican Playground & Recreation Company Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
Pinterest icon
LinkedIn icon

Product Detail:

  • Model Number- RECF0001XX

  • Dimensions- 11′ – 7 1/2″ W x 24 3/4″ H x 16″ D

  • Weight- 269 lbs

- Hide Gallery
Camel Hump Climber

Specifications for Camel Hump Climber
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Camel Hump Climber
Videos for Camel Hump Climber
American Playground & Recreation Company video of Crazy Horse Park
2024-02-13T00:00:00+00:00Z
(American Playground & Recreation Company)request for information
American Playground & Recreation Company video of Hayward Park
2024-02-13T00:00:00+00:00Z
(American Playground & Recreation Company)request for information
American Playground & Recreation Company video of Watertown Turf
2024-02-13T00:00:00+00:00Z
(American Playground & Recreation Company)request for information