Rated 5 based on 1 product reviews
SureWerx

Detectable Warning Surfaces

CONTACT INFO
EMAIL
Request for informationSureWerx Contact Us / RFI
DOWNLOADS
SOCIAL
Facebook icon
Instagram icon
LinkedIn icon

The Cast-in-Place Paver panel is a great long-term solution for any project or climate. Every one of our ADA pavers is made with a durable exterior homogenous glass, carbon, and fiberglass reinforced composite material; the thick, heavy panel and sturdy embedment ribs ensure a strong bond and superior structural support.

Each Cast-in-Place Paver panel is:

  • ¼" thick with embedded 3" ribs, providing a tactile surface along the center

  • Installed in newly built curb ramps or on construction sites

  • Pressed into freshly poured concrete for a fully secure fit

  • Protected by plastic sheeting across its entire surface

  • Available in 5 standard sizes (24" x 36", 24" x 48", 24" x 60", 36" x 48", and 36" x 60")


FEATURES AND ADVANTAGES:

  • Raised truncated domes with a diameter of nominal 0.9" and a height of 0.2"

  • Body thickness is 0.25" not including truncated domes

  • Does not rely on any type of paint coating to achieve color stability


ADA Solutions' Cast-in-Place Paver Tactile Surface products provide long-term durability. Suited for new construction and modified curb ramps, these truncated dome pavers hold up in any kind of weather and tolerate a great deal of abuse. The homogenous glass and carbon composite material is colorfast and UV stable, while integrated fiberglass truncated domes allow for a more durable tactile surface.

Our truncated dome cast-in-place paver detectable warning surface comes in a variety of approved colors. Choose from:

  • Federal Yellow

  • Brick Red

  • Dark Gray

  • Safety Red

  • White

  • Clay Red

  • Safety Blue

  • Black

  • Seattle Yellow


Request A Quote/Sample

- Hide Gallery
Cast-in-Place Paver

Revit BIM Files for Cast-in-Place Paver

Detectable Warning Surfaces  

Detectable Warning Surface: Cast in Place Pavers 24X60

Detectable Warning Surface: Cast in Place Pavers 24x36

Detectable Warning Surface: Cast in Place Pavers 24x48

Detectable Warning Surface: Cast in Place Pavers 36X48

Detectable Warning Surface: Cast in Place Pavers 36X60

Catalogs for Cast-in-Place Paver