Our lineup of superior quality, heavy duty fiberglass polymer composite detectable warning surface tiles are manufactured in a state of the art ISO 9002 certified facility located in Northeast Ohio. Having an ISO 9002 facility allows us to provide our customers and business partners with superior products; through a sophisticated quality management system from start to finish. ADA Solutions' products are UV stable with homogeneous color throughout the entire panel.
Our panels contain premium quality long strand fiberglass in the base material. During the sheet molding process the fiberglass is blended into the base material during the mixing process and evenly disbursed throughout the entire body of the panel and into the truncated domes we all recognize. This is a critical feature because the truncated domes are the primary point of contact to us as we walk, and are subjected to the highest degree of exposure to foot traffic, rolling apparatus, and street cleaning equipment.
Cast-in-Place Paver
The Cast-in-Place Paver panel is a great long-term solution for any project or climate. Every one of our ADA pavers is made with a durable exterior homogenous glass, carbon, and fiberglass reinforced composite material; the thick, heavy panel and sturdy embedment ribs ensure a strong bond and superior structural support.
Each Cast-in-Place Paver panel is:
¼" thick with embedded 3" ribs, providing a tactile surface along the center
Installed in newly built curb ramps or on construction sites
Pressed into freshly poured concrete for a fully secure fit
Protected by plastic sheeting across its entire surface
Available in 5 standard sizes (24" x 36", 24" x 48", 24" x 60", 36" x 48", and 36" x 60")
FEATURES AND ADVANTAGES:
Raised truncated domes with a diameter of nominal 0.9" and a height of 0.2"
Body thickness is 0.25" not including truncated domes
Does not rely on any type of paint coating to achieve color stability
ADA Solutions' Cast-in-Place Paver Tactile Surface products provide long-term durability. Suited for new construction and modified curb ramps, these truncated dome pavers hold up in any kind of weather and tolerate a great deal of abuse. The homogenous glass and carbon composite material is colorfast and UV stable, while integrated fiberglass truncated domes allow for a more durable tactile surface.
Our truncated dome cast-in-place paver detectable warning surface comes in a variety of approved colors. Choose from:
Federal Yellow
Brick Red
Dark Gray
Safety Red
White
Clay Red
Safety Blue
Black
Seattle Yellow
Cast-in-Place Replaceable Tactile Panels
ADA Solutions introduced this game-changing replaceable system to the market in 2006. Since then, ADA Solutions has installed 18,000,000 square feet of our revolutionary Cast-in-Place Replaceable panels. The Cast-in-Place panel is delivered pre-assembled with an extra heavy-duty anchoring system, specifically designed for easy insertion and embedment into fresh concrete. Our Replaceable cast-in-place detectable warning surface is far superior to any alternative on the market.
FEATURES AND ADVANTAGES:
Body thickness is 0.20" not including truncated domes (10% greater than the closest alternative).
Panel weight is 2.25 lbs. per SF (12% more material than the closest alternative).
Four-Sided Embedment Flange is 0.75" deep and 1.02" thick.
Utilizes time-tested and proven 0.5" x 1.5" Corrosion Resistant Concrete Inserts with 6,200 psi. of pulldown strength per insert.
Inserts are housed in a 0.5" recessed fixture on the back side of the panel.
This ensures 2" of embedment depth into the concrete (50% deeper than the closest alternative).
The Replaceable unit is secured into the anchor with a 0.5" x 1.5" heavy-duty metal bolt located 0.25" into the body of the panel.
The bolt head is fully covered and protected by structurally fit caps. This is far superior to the open-faced, fully exposed lightweight all-purpose screws utilized by all other alternative systems
Surface Applied Detectable Warning Panels
The perfect solution for retrofitting existing concrete surface or new construction, our surface applied detectable warning panels are constructed of an exterior-grade, fiberglass polymer composite material.
For use in retrofit applications
Large perimeter beveled edges for smooth transition
Secured with color-matched fasteners and structural adhesive
Surface applied tactile tiles are 1/8″ thick with beveled edges
Standard sizes: 12" X 12", 24" X 24", 24″ x 36″, 24″ x 48″, 24″ x 60″, 36″ x 48″, and 36″ x 60″
Surfaced Applied Tactile, available in both Rectangular and Radius, is made of a colorfast and UV-stable homogenous glass and carbon composite with fiberglass truncated domes for enhanced durability. The Surface Applied Tactile is used to retrofit over an existing concrete substrate and can be installed in as little as 10 minutes. No advanced expertise is necessary for secure installation—just follow the step-by-step directions.
Our cost-effective surface mounted truncated domes provide safer walkways for pedestrians, including the visually impaired. There's no need for expensive maintenance, as these detectable warning surfaces are exceptionally durable, even when exposed to harsh weather conditions, and made to last for years.
All of our truncated dome tactile surfaces are in full compliance with the American Disabilities Act Accessibility Guidelines (ADAAG), Public Right-of-Way (PROW), and California Title 24 Requirements.
FEATURES AND ADVANTAGES:
0.1875" thick with beveled outer perimeter for safe transitions
Includes 10oz. tube of Chemlink M1 Structural Adhesive
Includes nylon sleeve anchors and stainless-steel fasteners
Can be installed within 5 minutes
Heritage Brick Cast-In-Place Paver™
The Heritage Brick Cast-In-Place Paver is a permanent detectable warning surface installation that provides the aesthetic appeal of brick pavers without the maintenance and compliance issues associated with clay and concrete paver products. ADA's Heritage Brick Paver units are made of durable fiberglass reinforced composite material that withstands the toughest environments.
FEATURES AND ADVANTAGES:
Proven performance of “wet-set" installation in new concrete with embedment ribs at 3" on center
Available in two modular sized units to fit most standard sidewalk widths (24" x 24" and 24" x 30")
Heavy duty body thickness with well-defined brick joint lines
Modified basket weave brick layout design
Homogeneous color throughout the material
Fully ADA compliant
Slip resistant brick texture
Available in all standard and Stonescape UV+ colors
ADA Solutions' Heritage Brick Cast-in-Place Paver provides long-term durability with the classic appeal of brick. Suited for new construction and modified curb ramps, these truncated dome pavers provide the highest levels of weather and wear resistance while providing an upscale appearance that elevates the streetscape design. The homogeneous glass and carbon composite material is colorfast and UV stable, while integrated fiberglass truncated domes allow for a more durable tactile surface.
Request A Quote/Sample
Radius Tactile Systems
Our innovative curved tactile system is designed to help installers successfully accommodate radius conditions with ease, accuracy, and code compliance. Constructed with the same industry-leading workmanship as our rectangular panels, the Radius Tactile System developed by ADA Solutions is a popular innovation among our quality-conscious contractors, engineers, architects, project managers, and government representatives who need curved detectable warning surfaces for their sites. Use this system with our ADA Radius Calculator to determine accurate panel quantity and cut dimensions for each installation with radius conditions.
WHAT ARE RADIUS TACTILE SYSTEMS?
Each tactile panel is a detectable warning tile that meets the detectable warning surface requirements of the latest Americans with Disabilities Act (ADA) standards. Each is of a uniform color and made of a glass and carbon-reinforced polyester composite material. Per current standards, domes are arranged in a square grid pattern. These raised truncated domes are 0.2" in height, with a base diameter of 0.9", and spaced at 1.6" to 2.4" apart per the Federal Code of Regulations.
The pattern provides a wheelchair or walker user with tactile feedback. For optimal results, a 2.35" horizontal and vertical center-to-center dome spacing is preferred. Radius SA tile in the standard dome spacing range is required to have dimensions of 24" x 33.25".
The difference between our standard panels and radius (curved) solutions is the ability to follow the contour of sidewalk curbs, curb ramps, and other surfaces. Individuals using a wheelchair, walker, or shopping cart, or anyone who is visually impaired will feel the curved truncated domes. The tangible feedback from these tactile warning surfaces notifies them they're close to the edge of a roadway, for example, where traffic or other dangers may be.
FEATURES AND ADVANTAGES:
Ideally engineered for applications where radius conditions are 6' to 22'
No cutting required where radius = 11' to 13'
Pre-scored for 10', 15', and 20' radius
Cut to fit within minutes
High degree of slip resistance and UV stability
Radius Calculator (Imperial Units)
Directional Way-Finding Tiles
ADA Solutions has set the industry standard for ADA way-finding surfaces for over two decades. We understand and cater to the specific need for Directional Bar and Guide Surface Tiles to guide pedestrians across and around roadways, transit platforms, curb ramps, and other walking surfaces. These ADA-compliant, slip-resistant tactile way-finding surface tiles can be used in both new and existing concrete substrates.
When correctly installed, our tactile way tiles provide easy-to-follow guidance for the visually impaired and other pedestrians who are traversing areas where the proper walking path otherwise may not be readily apparent.
Directional Way-Finding is provided by means of Directional Bar Tiles in combination with Detectable Warning Surface (Truncated Domes). The Directional Bars provide pathway guidance, while the Detectable Warning Surface indicates a decision point along a path. All of these tactile way-finding surfaces are made from exceptionally durable, UV-stable exterior-grade homogenous glass/carbon/fiberglass-reinforced composite materials. You have your choice of five in-stock colors: Brick Red, Federal Yellow, Dark Gray, White, and Black.
Like all of our detectable warning surfaces, the ADA way-finding tiles available through our company offer a high degree of weather and wear resistance. They are guaranteed against breakage and deformation for five ye
ars after the completion of the contract.
These tactile way-finding tiles are available in the following dimensions:
Directional Way-Finding is provided by means of Directional Bar Tiles in combination with Detectable Warning Surface (Truncated Domes). The Directional Bars provide pathway guidance, while the Detectable Warning Surface indicates a decision point along a path. All of these tactile way-finding surfaces are made from exceptionally durable, UV-stable exterior-grade homogenous glass/carbon/fiberglass-reinforced composite materials. You have your choice of five in-stock colors: Brick Red, Federal Yellow, Dark Gray, White, and Black.
Like all of our detectable warning surfaces, the ADA way-finding tiles available through our company offer a high degree of weather and wear resistance. They are guaranteed against breakage and deformation for five years after the completion of the contract.
These tactile way-finding tiles are available in the following dimensions:
Directional bar tile: 6" x 24"; 6" x 48"; 12" x 12"; 12"x24"; 24" x 24"; 40 cm x 40 cm
All Tactile Warning System tiles manufactured by ADA Solutions are designed to be installed on a concrete substrate. We do not recommend installing any of our products into asphalt, nor do we warranty such installations. Please contact us directly and one of our knowledgeable sales staff would be happy to explain an alternate solution.
These tactile paving solutions comply with the requirements of PROWAG, ADAAG, and California Title 24, as well as those enumerated in Division of the State Architect (California) IR 11B-3 (1/26/05) and IR 11B-4 (1/01/11). See the links at the bottom of this page for additional product specifications.
Please note, Tamper-Resistant hardware is available upon request.: 6" x 24"; 6" x 48"; 12" x 12"; 12"x24"; 24" x 24"; 40 cm x 40 cm
All Tactile Warning System tiles manufactured by ADA Solutions are designed to be installed on a concrete substrate. We do not recommend installing any of our products into asphalt, nor do we warranty such installations. Please contact us directly and one of our knowledgeable sales staff would be happy to explain an alternate solution.
These tactile paving solutions comply with the requirements of PROWAG, ADAAG, and California Title 24, as well as those enumerated in Division of the State Architect (California) IR 11B-3 (1/26/05) and IR 11B-4 (1/01/11). See the links at the bottom of this page for additional product specifications.
Please note, Tamper-Resistant hardware is available upon request.
Request A Quote/Sample
Cast Iron ADA Plates
NOTEABLE FEATURES:
Meets ADA, ADAAG, PROWAG, AODA, CSA and ISO Standards and Regulations.
Durable Exterior Grade Iron.
Made in the U.S.A..
Slip resistant textured surface
Iron Dome Cast Iron Systems can accommodate installations where the outer radius is between 5' and 40'.
Fully Re-Usable if removed to perform underground utility work, curb ramp modifications or rebuild.
Available in Natural Patina, Brick Red, Clay Red, Safety Red, Federal Yellow, Black and Gray.
Eligible to earn LEED® points in the materials and resources category.
ADA Solutions Iron Dome Panels can ship along with our Fiberglass Composite Panels and our extensive line-up of worker safety and personal protective products.
12 Year Warranty
Replaceable Graphic Tile Systems
Following our well-established tradition of innovative warning surface products, ADA Solutions introduced our graphic tile system—fully customizable tiles with your message, colors, fonts, and even reflective ink options.
FEATURES AND ADVANTAGES:
Photographic-quality 4-color artwork available in 5 different sizes
Meets or exceeds all federal and state accessibility standards, including the Americans with Disabilities Act
Message can be placed on one tile or sequential tiles
Easily mapped and managed
Message can be added in minutes
Raised truncated domes provide high degree of slip resistance
Like the surface applied tiles and other warning systems available through our website, these ADA graphic tiles are designed to provide a high level of resistance to common environmental stressors. They have been thoroughly tested to ensure compliance with various ASTM standards, including but not limited to abrasion resistance, tensile strength, load bearing, freeze/thaw/heat resistance, salt and spray resistance, chemical stain resistance, water absorption, and slip resistance. They are easy to install in curb ramps, parking areas, and similar places where these kinds of detectable warnings can be seen by pedestrians.
Apart from these standard features, ADA Solutions' replaceable graphic warning tiles can be customized with an image or message of your choosing. Custom graphics and messages provide visual information to indicate boundaries (“Do Not Enter"), convey instructions to pedestrians (“Yield to Traffic"), specify areas reserved for people with disabilities, advertise a local business, or communicate other pertinent messages. The graphics will not become marred or worn away from foot traffic or harsh weather conditions.
Furthermore, our ADA graphic warning tiles are fully replaceable. You can easily swap out an old or damaged tile for a new version, without needing to disturb the surrounding concrete. What's more, the replacement process takes only a few minutes, so it isn't necessary to block off the area for an extended period. Your new ADA graphic floor tiles will be open to foot traffic as soon as they are in place.
Request A Quote/Sample
Intermodal Transit Systems
For over three decades, ADA Solutions has led the way in product innovation, performance, durability, and lifecycle costs. Our enduring commitment to provide superior technical support, project consultation and customer service has made us the largest, most trusted supplier of access panels and solutions for visually impaired pedestrians.
All ADA Solutions Tactile Warning Surface Indicator Systems provide unmatched long-term functional compliance for color contrast, underfoot tactile feel and sound attenuation as prescribed under published standards of the American with Disabilities Act (ADA), California Title 24, International Standards Organization (ISO), Canadian Standards Association (CSA) and the Accessibility for Ontarians with Disabilities Act (AODA).
Our deep line of best-in-market accessibility products exceed well established industry testing standards for Water Absorption, Slip Resistance, Abrasion Resistance, Compressive Strength, Flexural strength, Load Bearing, Chemical Stain Testing, Accelerated Weathering and Freeze/Thaw/Heat Thermal Cycling.
Transit Installation Types
Raised platforms located on Commuter Rail, Light Rapid Transit (LRT), Underground Subway, Bus Rapid Transfer (BRT) and Monorail Stations.
Transit Surface Applied Installation Instructions | Chem Link M-1 Adhesive- Sealant Installation Instructions
ADA Solutions is specified by just about every mass transit entity in North, Central and South America. Please feel free to Contact Helmut Klohn, SVP. Technical Services and Transit with any questions or for a list of references. He can be reached by email at: hklohn@adatile.com or by phone at (978)-618-1284.
Installation Methods:
Surface Applied
Cast-in-Place
Cast-in-Place Replaceable
Modular Concrete Filled Composite Pavers
Monolithic Pre-Cast Blocks
AccessTile & Other Tactile Warning Indicators
Twenty years of tactile design, testing and manufacturing insights have gone into Access Tile's superior engineered detectable warning product. Access Tile boasts the easiest and fastest installation in the industry requiring no concrete demolition and needing only a single fastening device. The replaceability feature of the tile is industry leading due to its simplicity and speed.
ADA COMPLIANCE
|
INTELLIGENT DESIGN FEATURES
|
|
Twenty years of tactile design, testing and manufacturing insights have gone into Access Tile's superior engineered detectable warning product. With the addition of Radius Tiles in a variety of sizes that are easily cut onsite for custom sizing, Access Tile boasts the easiest and fastest installation in the industry.
ADA COMPLIANCE
|
INTELLIGENT DESIGN FEATURES
|
Eon® Tile is a durable and flexible tactile indicator chosen first by professionals who design and construct the finest commercial, institutional and public environments.
Eon® Tile is state of the art polymers compounded together to create category leading quality and a contemporary look and finish. Suitable for a variety of applications such as airport concourses, railway stations, shopping centers, department stores, supermarkets, hospitals, swimming pools, schools, banks, community centers or most any high traffic environment. Eon™ Tile's line of products offer attention indicators (truncated domes) for warning and tactile direction indicators for way finding. Eon™ Tile is part of the newest generation of excellence in warning surfaces from Access Products Inc.
Shear Enco Cutting Guide (Model:009129233)
Elan® Tile is the ultimate porcelain tactile indicator chosen by professionals who design and construct the finest commercial, institutional and public environments. Incorporating the best raw materials in the market, Elan® Tile far exceeds the EN 14411 standard, allowing the product to meet the designation of "Porcelain Stoneware" and to be suitable for both interior and exterior applications. Offering highly durable and versatile tactile walking surface indicators (truncated domes) for warning, and direction indicators for wayfinding, the Elan™ Tile line of products signals the newest generation of excellence from Access Products Inc.
