Rated 5 based on 1 product reviews
SureWerx

Detectable Warning Surfaces

CONTACT INFO
EMAIL
Request for informationSureWerx Contact Us / RFI
DOWNLOADS
SOCIAL
Facebook icon
Instagram icon
LinkedIn icon

Twenty years of tactile design, testing and manufacturing insights have gone into Access Tile's superior engineered detectable warning product. Access Tile boasts the easiest and fastest installation in the industry requiring no concrete demolition and needing only a single fastening device. The replaceability feature of the tile is industry leading due to its simplicity and speed.

ADA COMPLIANCE

  • 2.35" center-to-center, in-line dome spacing meets ADA Federal and State requirements

  • Truncated dome size and spacing compliant with ADA Federal and State requirements, 0.9" base and 0.45" top diameter

  • Fully complies with all ADA and OSHA requirements for surface height transitions to eliminate trip hazards

  • Consistent dome spacing when tiles are adjoined (side-by-side or end-to-end)

  • Wide in-line dome configuration facilitates a smooth rolling transition for strollers, wheelchairs and walkers



INTELLIGENT DESIGN FEATURES

  • Installs in minutes during cement finishing stage

  • The replaceability feature of the tile is industry leading due to its simplicity and speed

  • Tamper-proof, stainless steel fastener maintains flush interface with walking surface

  • Corrosion resistant hexagonal anchors designed to entrap concrete for optimal anchoring

  • Anchor and fastener material compositions allow for reliable and secure installations when multiple replacements are necessary

  • Large interface between tile and anchor seat area maximizes support at each fastener location

  • Multiple fastener locations to ensure full anchoring of tactile surface

  • Structural spine ensures stiffness and strength

  • Tiles shipped with removable protective plastic film to provide a clean surface after installation

  • Interactive sizes ™ all tiles maintain pattern repeat when mounted side-to-side or top-to-bottom

Revit BIM Files for Cast In Place Replaceable Access Tiles

Tactile Warning Panel - AccessTile  

Tactile Warning Panel - AccessTile: Tactile Panel