Rated 5 based on 1 product reviews
SureWerx

Detectable Warning Surfaces

CONTACT INFO
325 Corporate Dr.
Elgin, IL 60123
Toll Free: 800-323-7402
Phone:
Continuing Education Logo
Request for informationSureWerx Contact Us / RFI
SOCIAL
  • Audible detectability technology engineered for sound amplification

  • Engineered load transfer design with bosses located directly under domes transfer loads directly to substrate

  • Bevelled perimeter edge meets ADA verticAccess Tile's Surface Applied tile is engineered to successfully upgrade any existing surface to comply with Federally mandated detectable warning requirements.

    ADA COMPLIANCE

    • 2.35" center-to-center, in-line dome spacing meets ADA Federal and State requirements

    • Truncated dome size and spacing compliant with ADA Federal and State requirements, 0.9" base and 0.45" top diameter

    • Fully complies with all ADA and OSHA requirements for surface height transitions to eliminate trip hazards

    • Consistent dome spacing when tiles are adjoined (side-by-side or end-to-end)

    • Wide in-line dome configuration facilitates a smooth rolling transition for strollers, wheelchairs and walkers

    INTELLIGENT DESIGN FEATURESal displacement requirements

  • Strategically placed pre-formed fastener hole locations enhance installation integrity and provide easy installation

  • Tiles shipped with color-matched fasteners

  • Adhesive location identified on reverse side of tile for easy, error-free installation

  • Tactile Bond/Sealant is available through all our authorized distributors. The system is designed and tested to be both a structural adhesive and perimeter edge sealant

  • Interactive sizes - all tiles maintain pattern repeat when mounted side-to-side or top-to-bottom

Revit BIM Files for Surface Applied Access Tiles

Tactile Warning Panel - AccessTile  

Tactile Warning Panel - AccessTile: Tactile Panel