Rated 5 based on 1 product reviews
SureWerx

Detectable Warning Surfaces

CONTACT INFO
EMAIL
Request for informationSureWerx Contact Us / RFI
DOWNLOADS
SOCIAL
Facebook icon
Instagram icon
LinkedIn icon

ADA Solutions introduced this game-changing replaceable system to the market in 2006. Since then, ADA Solutions has installed 18,000,000 square feet of our revolutionary Cast-in-Place Replaceable panels. The Cast-in-Place panel is delivered pre-assembled with an extra heavy-duty anchoring system, specifically designed for easy insertion and embedment into fresh concrete. Our Replaceable cast-in-place detectable warning surface is far superior to any alternative on the market.

FEATURES AND ADVANTAGES:

  • Body thickness is 0.20" not including truncated domes (10% greater than the closest alternative).

  • Panel weight is 2.25 lbs. per SF (12% more material than the closest alternative).

  • Four-Sided Embedment Flange is 0.75" deep and 1.02" thick.

  • Utilizes time-tested and proven 0.5" x 1.5" Corrosion Resistant Concrete Inserts with 6,200 psi. of pulldown strength per insert.

  • Inserts are housed in a 0.5" recessed fixture on the back side of the panel.

  • This ensures 2" of embedment depth into the concrete (50% deeper than the closest alternative).

  • The Replaceable unit is secured into the anchor with a 0.5" x 1.5" heavy-duty metal bolt located 0.25" into the body of the panel.

  • The bolt head is fully covered and protected by structurally fit caps. This is far superior to the open-faced, fully exposed lightweight all-purpose screws utilized by all other alternative systems



Request A Quote/Sample

- Hide Gallery
Cast-in-Place Replaceable Tactile Panels

Revit BIM Files for Cast-in-Place Replaceable Tactile Panels

Detectable Warning Surfaces  

Detectable Warning Surface: Cast in Place Replaceable 24x24

Detectable Warning Surface: Cast in Place Replaceable 24x36

Detectable Warning Surface: Cast in Place Replaceable 24x48

Detectable Warning Surface: Cast in Place Replaceable 24x60

Detectable Warning Surface: Cast in Place Replaceable 36X48

Detectable Warning Surface: Cast in Place Replaceable 36X60

Detectable Warning Surface: Cast in Place Replaceable Radius Panel 24x33

Catalogs for Cast-in-Place Replaceable Tactile Panels