A natural beauty, with luxurious coloring and a rich woodgrain texture. A rugged steel construction, carefully contoured and wrapped in a resilient finish. A statement of style for those who want an exquisite home exterior. Welcome to Cedarwood steel siding.
From the first glance, Cedarwood steel siding exudes elegance. Its remarkably realistic cedar appearance so closely resembles genuine cedar that it's difficult to tell the difference. The secret is in our patented Color Fusion coating process that blends warm browns and natural hues in non-repeating patterns to create the variegated coloring and visual appeal of cedar.
Features:
Galvalume AZ-50
Cedardwood is built tough from the inside out. TheGalvalume AZ-50 steel core prevents corosion with greater zinc in the coating process, outperforming other steel siding.
Commanding Steel Strength
Cedarwood's rugged steel construction is virtually impervious to outdoor elements. And unlike wood, compressed particle board or fiber cement, it won't absorb moisture. It's also resistant to dents, warping, fire, termites, chalking, fading, and brittleness in cold weather.
High Dimensional Stability
Rigid steel panels resist buckling and the wavy appearance that can result from expansion and contraction caused by extreme weather changes. Cedarwood also will subtly conceal flaws in the exterior's substructure, keeping wall lines exceptionally smooth and straight.
Added Dimension
Cedarwood's generously proportioned 1/2″ butt height adds greater dimension and style with dramatic shadow lines.
Smooth Finished Look
While fiber cement and compressed particle boards typically require caulked joints, Cedarwood's “seams" are crisp and clean.




