Rated 5 based on 1 product reviews
Global Hi-Tech Films, Inc.

Architectural Window Film

CONTACT INFO
EMAIL
Request for informationGlobal Hi-Tech Films, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

Ceramic Dual Reflective Filmscart-plus

  • DR CH 05​

  • DR CH 15​

  • DR CH 25​

  • DR CH 35

  • ​DR CH 45



This film provides clearer vision at night by providing improved outward vision, rejects solar energy up to 75%, cuts glare up to 84%, and blocks 99% of harmful UV rays.​

FEATURES & BENEFITS

  • Enhances nighttime views by minimizing interior reflectivity, ensuring clear visibility without distracting glare.​

  • Conserves energy due to high level of Total Solar Energy Rejection.​

  • Protects against harmful skin problems due to blocking of UV rays.​

  • Prevents fading of interiors & furniture due to blocking of UV rays.


Specifications for Ceramic Dual Reflective Films
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Ceramic Dual Reflective Films
Videos for Ceramic Dual Reflective Films
Global Hi-Tech Films, Inc. video of Global Hi Tech Films - Manufacturing Excellence
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Global Hi Tech films - 90 year legacy
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Product debrief: Safety films in shower cubicles I of II
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Product debrief: Safety films in shower cubicles II of II
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Product debrief: Security films to avoid forced entry
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Project Credentials: Central Bank of Brazil
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Project Credentials: Prominent Mall in Punjab II
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Project Credentials: Prominent Mall in Punjab
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Product debrief: Spectra pro and Deco Vista
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information
Global Hi-Tech Films, Inc. video of Project Credentials: City Walk Dubai
2025-04-02T00:00:00+00:00Z
(Global Hi-Tech Films, Inc.)request for information