Rated 5 based on 1 product reviews
Victory Bear

Precast Tilt-up

CONTACT INFO
7631 Progress Ct. CenterPoint 70 Commerce Pk.
Huber Heights, OH 45424-6378
Phone: 937-236-7288
EMAIL
Request for informationVictory Bear Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

Chamferscart-plus

PVC CHAMFERS FOR TILT UP AND PRECAST CONCRETE WALLS

Victory Bear's PVC Chamfers revolutionize tilt wall construction and precast concrete projects with their innovative design and superior performance. These plastic chamfers for concrete are engineered to deliver exceptional results in tilt-up concrete walls and precast concrete panels, offering a cost-effective alternative to traditional wood chamfers. The 100% PVC construction eliminates common issues associated with wood chamfers, such as concrete pitting and discoloration, ensuring a flawless finish on chamfered concrete walls. Available in various styles, including double chamfer and single chamfer options, Victory Bear's products cater to diverse project requirements in tilt-up construction and precast applications. The unique coextruded technology combines rigid and flexible PVC, creating a tight seal that prevents concrete seepage and produces crisp, clean lines. This patented flex-edge seal is particularly beneficial for achieving precise edges in tilt-up and precast concrete walls. Compatible with multiple attachment methods, including glue, tape, or mechanical fastening, these versatile chamfer strips for concrete adapt to various construction techniques. By significantly reducing the need for patching, grinding, and extensive post-pour finishing work, Victory Bear PVC chamfers streamline the construction process, saving both time and labor costs. Whether you're working on large-scale tilt-up projects or intricate precast concrete elements, these PVC chamfers deliver consistent, high-quality results. Their durability and reusability make them an excellent investment for contractors specializing in tilt wall and precast concrete construction. Victory Bear PVC chamfers are the go-to solution for professionals seeking to enhance the aesthetic appeal and structural integrity of their concrete projects.


Catalogs for Chamfers
Videos for Chamfers
Victory Bear video of ECO FULL GUARD - NEXT LEVEL SURFACE PROTECTION
2026-07-07T00:00:00+00:00Z
(Victory Bear)request for information
Victory Bear video of Victory Bear PVC vs. Wood Rustication and Chamfer
2026-07-07T00:00:00+00:00Z
(Victory Bear)request for information
Victory Bear video of Gluing Down Victory Bear Rustication and Chamfer
2026-07-07T00:00:00+00:00Z
(Victory Bear)request for information
Victory Bear video of Victory Bear High Double Chamfer--Oh So Easy
2026-07-07T00:00:00+00:00Z
(Victory Bear)request for information
Victory Bear video of Victory Bear Insulated Panel Cap (IPC)
2026-07-07T00:00:00+00:00Z
(Victory Bear)request for information
Victory Bear video of Installing Victory Bear Slab Saver
2026-07-07T00:00:00+00:00Z
(Victory Bear)request for information
Victory Bear video of Flexy Form Announcement Video
2026-07-07T00:00:00+00:00Z
(Victory Bear)request for information