Rated 5 based on 1 product reviews
Champion PTAC

Exterior Impact and Non-Impact Louvers

CONTACT INFO
4720 N.W. 15th Ave. Unit 4A
Fort Lauderdale, FL 33309
Phone: 954-568-3400
EMAIL
Request for informationChampion PTAC Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
YouTube icon
Instagram icon
LinkedIn icon

Champion PTAC NeverLeak™ External Sleevecart-plus

Features an extended drain pan that directs condensate water to the outside, using the full width of the sleeve.


CAD Drawings for Champion PTAC NeverLeak™ External Sleeve
NeverLeak Sleeve with Louver
download:view:
Catalogs for Champion PTAC NeverLeak™ External Sleeve
Videos for Champion PTAC NeverLeak™ External Sleeve
Champion PTAC video of Champion PTAC - The best PTAC Sleeve on the market
2026-06-08T00:00:00+00:00Z
(Champion PTAC)request for information
Champion PTAC video of Champion PTAC Side Cover Adjustment Video
2026-06-09T00:00:00+00:00Z
(Champion PTAC)request for information
Champion PTAC video of Champion PTAC Quartz Top Video
2026-06-09T00:00:00+00:00Z
(Champion PTAC)request for information
Champion PTAC video of Champion PTAC NeverLeak Sleeve 
2026-06-09T00:00:00+00:00Z
(Champion PTAC)request for information
Champion PTAC video of Champion PTAC Sub Base Video
2026-06-09T00:00:00+00:00Z
(Champion PTAC)request for information
Champion PTAC video of Champion PTAC Pellet Dispensing Video
2026-06-09T00:00:00+00:00Z
(Champion PTAC)request for information
Champion PTAC video of Champion PTAC Drain vs Competitors
2026-06-09T00:00:00+00:00Z
(Champion PTAC)request for information
Champion PTAC video of Champion PTAC Quick Connect Video
2026-06-09T00:00:00+00:00Z
(Champion PTAC)request for information