Rated 5 based on 1 product reviews
Krukowski Stone Co., Inc.

Architectural and Landscape Stone

CONTACT INFO
162445 County Road C.
Mosinee, WI54455
Toll Free: 800-628-0314
Phone: 715-693-6300
Request for informationKrukowski Stone Co., Inc. Contact Us / RFI
SOCIAL

Chestnut™ 8" Drywall that has a weathered edge face and is machine split.

  • Coloring is medium to dark brown chocolate and coffee tones.

  • 8" Depth

  • Random Lengths

  • 3"- 6" Thick

  • Covers 22-24 Sq Ft Per Ton

This material is packaged on pallets that are random weights approximately 4,000 (3,500-4,500) pounds each.

We also have Chestnut Random Drywall Available.

- Hide Gallery
Chestnut™ 8" Drywall

Chestnut™ 8" Drywall  

1

Specifications for Chestnut™ 8" Drywall
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Chestnut™ 8" Drywall