Rated 5 based on 1 product reviews
FPI Fireplace Products International Ltd.

Fireplace and Hearth Products

CONTACT INFO
6988 Venture St.
Delta, BC, Canada V4G 1H4
Phone: 604-946-5155
EMAIL
Request for informationFPI Fireplace Products International Ltd. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon

The Regency City Series Chicago Corner 50" large gas fireplace brings the luxury of a corner gas fireplace to more homes with its optimal size. Directly in between the medium 40" and Large 60" City Series models, the Chicago Corner 50" gas fireplace includes all the innovations of the City Series in an all new size.

Featuring a clean, uninterrupted, 2-sided glass viewing area for a stunning flame picture and an impactful statement in any room. Experience design freedom by finishing with any material direct to the edge of the firebox and versatile installation options.

- Hide Gallery
Chicago Corner 50 Large 2-Sided Corner Gas Fireplace

Specifications for Chicago Corner 50 Large 2-Sided Corner Gas Fireplace - Regency® City Series™
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Videos for Chicago Corner 50 Large 2-Sided Corner Gas Fireplace - Regency® City Series™
FPI Fireplace Products International Ltd. video of Atmosphere Gi25 Gas Insert Burn Video | Regency
2024-07-26T00:00:00+00:00Z
(FPI Fireplace Products International Ltd.)request for information
FPI Fireplace Products International Ltd. video of Atmosphere Gi33 Gas Insert Burning | Regency
2024-07-26T00:00:00+00:00Z
(FPI Fireplace Products International Ltd.)request for information
FPI Fireplace Products International Ltd. video of City Series New York View 50 Burn Video | Regency
2024-07-26T00:00:00+00:00Z
(FPI Fireplace Products International Ltd.)request for information
FPI Fireplace Products International Ltd. video of City Series San Francisco Bay 50 Burn Video | Regency
2024-07-26T00:00:00+00:00Z
(FPI Fireplace Products International Ltd.)request for information
FPI Fireplace Products International Ltd. video of Grandview G1200 | XL Premium Traditional Gas Fireplace Regency Fireplace Products 3.32K subscribers Subscribe
2024-07-26T00:00:00+00:00Z
(FPI Fireplace Products International Ltd.)request for information
FPI Fireplace Products International Ltd. video of Grandview G600 Burn Video | Regency
2024-07-26T00:00:00+00:00Z
(FPI Fireplace Products International Ltd.)request for information
FPI Fireplace Products International Ltd. video of Why Choose a Regency Fireplace
2024-07-22T00:00:00+00:00Z
(FPI Fireplace Products International Ltd.)request for information