Rated 5 based on 1 product reviews
Synlawn

Artificial Grass

CONTACT INFO
EMAIL
Request for informationSynlawn Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
YouTube icon
Instagram icon
LinkedIn icon

An excellent product for the intermediate golfer seeking consistent ball roll for putting and durability for chip shots. It's remarkable stability also makes it an excellent choice for use in Bocce Courts & playground TrampleZones™.

Better ball roll performance and lasting endurance.
An upgraded version of our classic putting surface, SYNLawn Classic Pitch is slightly taller and heavier in face weight for better ball roll performance and lasting endurance. Ideal for golfers looking to improve their short game at home yet flexible enough to be used for installations where short-pile heights for heavy foot traffic is needed.

Classic Pitch Product Features:

  • Unmatched Lifetime Warranty

  • 100% Nylon with HeatBlock™ Technology

  • Excellent as a Golf Hitting Surface

  • Ideal for PLAY TrampleZones™ + Bocce

  • Stain resistant

  • Tough, heavy-duty construction for durability

  • Color-fast yarns that stay vibrant and bright

  • UV stabilized yarns to resist fading from the sun



SYNLawn Classic Pitch remains the industry standard for synthetic putting green surfaces. We have worked tirelessly with years of research and development with some of golf's greatest golf coaches to create the best-performing putting green turf available. Constructed as a receiving surface, Classic Pitch easily addresses the 30-100 yard shot and is used as a greenside first cut or fairway, providing realistic ball check and roll. Large-scale commercial projects are designed with specific shot values and often pair with our ShotStopper™ system. Also ideal as a hitting mat for practice areas and simulators due to the durable nylon.

- Hide Gallery
Classic Pitch

CAD Drawings for Classic Pitch
1437-137a - Synlawn Classic Pitch - Installed Over Concrete
download:view:
1437-136 - Synlawn Classic Pitch - Installed Over Aggregate Base
download:view:
Specifications for Classic Pitch
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Classic Pitch
Videos for Classic Pitch
Synlawn video of Homeowner Builds Par-3 Hole Inspired by Famed Golf Course
2023-08-25T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of The History of SYNLawn — Celebrating Our 20th Anniversary
2023-08-25T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Bringing Green Spaces to California — Olympus Park
2023-08-25T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Homeowners save money, save time, save water with SYNLawn artificial grass
2023-08-25T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Water Conservation for your Business with SYNLawn artificial grass
2023-08-25T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Dustin 'The Diamond' Poirier trains with SYNLawn artificial grass
2023-08-25T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of SYNLawn EnviroLoc+ Safe Clean Green Artificial Grass Technology
2023-08-28T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Fire Safety Benefits of SYNLawn Artificial Grass
2023-08-28T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of SYNLawn's Green Backing and Certification Assurance
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of If the backing's NOT Green, it's NOT SYNLawn
2023-08-28T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Only SYNLawn has EnviroLoc™ Backing
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Only SYNLawn has Green Soy backing
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of SYNLawn's EnviroLoc™ Backing System Drainage Advantage
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Child Safe and Earth Friendly Playgrounds by SYNLawn
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Building with U.S. Soy - Landscaping with SYNLawn
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of SYNLawn & U.S. Soy - A Winning Combination
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Is your backyard ready for greatness?
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of SYNLawn sustainable artificial grass
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information
Synlawn video of Life is Good with SYNLawn
2023-08-30T00:00:00+00:00Z
(Synlawn)request for information