Rated 5 based on 1 product reviews
Solatube International, Inc.

Daylighting

CONTACT INFO
EMAIL
Request for informationSolatube International, Inc. Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Pinterest icon
LinkedIn icon
WARRANTY

The Solatube Daylighting System comes with a 10-year product warranty. Daylight Dimmers carry a 5-year warranty. The Solatube 160 DS & 290 DS are Energy Star Rated.

The SolaMaster 330 DS is designed to maximize light output at any time of day. It effectively captures low-angle rays in the morning and late afternoon, and collects high-angle rays at midday for powerful performance. It is ideal for lighting expansive spaces with dropped ceilings where variances in light levels don't create an issue for occupants. The new SolaMaster Round Ceiling Fixture features an ultra-low profile with minimal ceiling intrusion that is virtually flush. It provides a new contemporary, modern option for designers to incorporate Solatube daylighting in hard ceiling applications as well as T-Bar applications.

  • Tube size ≈ 21 in. (530 mm)

  • Potential tube length ≈ 50 ft. (15 m)

Applications

  • Office / Corridors

  • Restaurants

  • Retail spaces

- Hide Gallery
Closed Ceiling: 330 DS-C Round Fixture

CAD Drawings for Closed Ceiling: 330 DS-C Round Fixture
Solatube 330 DS-C 11" Self Flashing with Membrane Counter Flashing Suspended Ceiling
download:view:
Solatube 330 DS-C 8" Self Flashing with Membrane Counter Flashing Suspended Ceiling
download:view:
Specifications for Closed Ceiling: 330 DS-C Round Fixture
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Closed Ceiling: 330 DS-C Round Fixture
BusinessApplication
Building Construction Specifications
Catalogs for Closed Ceiling: 330 DS-C Round Fixture
Videos for Closed Ceiling: 330 DS-C Round Fixture
Solatube International, Inc. video of Solatube Commercial Products Overview
2025-05-01T00:00:00+00:00Z
(Solatube International, Inc.)request for information
Solatube International, Inc. video of Solatube Designing With Daylight
2025-05-01T00:00:00+00:00Z
(Solatube International, Inc.)request for information
Solatube International, Inc. video of Solatube Commercial Technology
2025-05-01T00:00:00+00:00Z
(Solatube International, Inc.)request for information