Rated 5 based on 1 product reviews
Solatube International, Inc.

Daylighting

CONTACT INFO
EMAIL
Request for informationSolatube International, Inc. Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Pinterest icon
LinkedIn icon
WARRANTY

The Solatube Daylighting System comes with a 10-year product warranty. Daylight Dimmers carry a 5-year warranty. The Solatube 160 DS & 290 DS are Energy Star Rated.

The SolaMaster 330 DS is designed to maximize light output at any time of day. It effectively captures low-angle rays in the morning and late afternoon, and collects high-angle rays at midday for powerful performance. It is ideal for lighting expansive spaces with dropped ceilings where variances in light levels don't create an issue for occupants.

  • Tube size ≈ 21 in. (530 mm)

  • Potential tube length ≈ 50 ft. (15 m)

Applications

  • Office / Corridors

  • Restaurants

  • Retail spaces

- Hide Gallery
Closed Ceiling: 330 DS-C Square Fixture

Closed Ceiling: 330 DS-C Square Fixture  

1

Specifications for Closed Ceiling: 330 DS-C Square Fixture
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for Closed Ceiling: 330 DS-C Square Fixture
BusinessApplication
Building Construction Specifications
Catalogs for Closed Ceiling: 330 DS-C Square Fixture
Videos for Closed Ceiling: 330 DS-C Square Fixture
Solatube International, Inc. video of Solatube Commercial Products Overview
2025-05-01T00:00:00+00:00Z
(Solatube International, Inc.)request for information
Solatube International, Inc. video of Solatube Designing With Daylight
2025-05-01T00:00:00+00:00Z
(Solatube International, Inc.)request for information
Solatube International, Inc. video of Solatube Commercial Technology
2025-05-01T00:00:00+00:00Z
(Solatube International, Inc.)request for information