X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
Air Curtains
CONTACT INFO
109 Mortensen Rd.
Greenville
, PA
16125
Toll Free:
888-321-2473
Phone:
724-588-3305
poweredaire.com/
EMAIL
Request for information
Powered Aire, Inc.
Contact Us / RFI
DOWNLOADS
BIM Objects
Powered Aire, Inc.
>
PRODUCT
>
Commercial Air Curtains - MP (Low Profile)
Commercial Air Curtains - MP (Low Profile)
The Mini-Power (MP) air curtain is ideal for applications where mounting space is limited. Common applications range from drive-thru and concession stand windows to patio seating areas and retail entry doors.
Recommended for openings up to 10 ft. high
304 stainless steel case
Compact 81/2" high x 131/2" deep
1/5 hp motor(s)
Variable speed (120V, 208/240V), Dual speed (480V, 575V)
Unheated or electrically heated
Fully assembled and factory tested
ETL listed
Made in America
- Hide Gallery
BIM
Catalogs
Videos
Revit BIM Files for Commercial Air Curtains - MP (Low Profile)
Air Curtains: Customer Entry: MP
Catalogs for Commercial Air Curtains - MP (Low Profile)
Videos for Commercial Air Curtains - MP (Low Profile)
Powered Aire, Inc. video of Powered Aire - Cold Storage Air Curtain
2016-05-27T00:00:00+00:00Z
Powered Aire - Cold Storage Air Curtain
(Powered Aire, Inc.)
request for information