Location: Worcester, MA
Design Challenge(s): This fitness facility needed a railing system that would provide an open concept feel, as well as be durable and offer a clean modern look.
Solution: They decided on the SunRail™ Cable Railing System in a mirror polish finish. This system features stainless steel cable railing, posts and rails. They opted for a bottom rail which is recommended in high-traffic commercial applications and a secondary 1-1/2″ stainless steel grab rail on the stairs. The components are modular so they can easily adapt to the layout. Stainless steel is the ideal material to us in a gym environment due to its hypoallergenic properties, as well as, its ability to be easily cleaned.
Result: This stainless steel cable railing system gave this gym a more open floor plan while providing a clear view to the lower level. The use of stainless steel material gave the facility a modern look that can be cleaned and maintained easily.
