Rated 5 based on 1 product reviews
EnviroCams

Commercial Grade Security Cameras and Video Surveillance

CONTACT INFO
EMAIL
Request for informationEnviroCams Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon
  • 800+ Feet over CAT5e

  • 4mm Fixed Lens (81 degree angle of view)

  • 1/3" 4.0 Megapixel Progressive Scan CMOS

  • 3 Year Warranty

  • Digital WDR

4 Megapixel Compact Infrared Bullet with Microphone

This little Compact Infrared Bullet Camera from EnviroCams is so small that it can fit in the palm of your hand. The camera body itself is only 3-1/2" long, and the whole thing, mount included, is only a little over 6 inches long. However, don't let the small size fool you. This compact bullet packs a punch!

The Bantam-4M is a 4 Megapixel (2K) Compact Bullet Camera with a built-in microphone. It not only gives you excellent High Definition Video Indoors or Outdoors, but also picks up audio very well.

- Hide Gallery
Compact IP Infared Bullet Security Camera (with Microphone)

Compact IP Infared Bullet Security Camera (with Microphone)  

1
Specifications for Compact IP Infared Bullet Security Camera (with Microphone)
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW