WHAT MAKES US DIFFERENT?
Here are just a few reasons:
All of our Cameras & NVRs are UL Listed
Long Distance – at least 820 feet on normal CAT5 or Cat6, for audio, video and power (PTZ's need to be powered closer to the camera)
Plug-N-Play – gone are the hours of connecting to each camera with a computer, setting the address, then mapping that address to the NVR. Simply plug in an Enviro Cams camera – and within a minute you have video. It is all done automatically.
All cameras are weatherproof to IP67 ratings. So any weather you encounter is OK.
Each camera is rated to withstand temperatures down to -40 below zero, and more than +140 above.
IP Security Camera Systems
LIFETIME TECH SUPPORT
FOR THE LIFE OF THE EQUIPMENT
Our cameras are easy to set up with an automatic IP assigning system but rest assured that if you run into problems down the road you can always get help with our Lifetime Tech Support.
WEATHERPROOF FOR EXTREME ENVIROMENTS
IP67 RATED | -40F TO 140F
Our business security cameras systems are all UL listed and rated for extreme weather conditions. You can rest assured that we have the equipment to withstand your extreme environment.
LONG DISTNACE POE
POE UP TO 1000FT
Our innovated design provides you with unmatched POE distance. We like to call it POE PLUS. No other company can provide you with the flexibility that our POE+ systems give yo
What is an IP Camera and What are the Benefits?
An Internet Protocol Camera, commonly referred to as an IP camera, is a digital video camera that transmits and receives data over a network or the internet. The images captured by an IP camera may be viewed from anywhere in the world via the internet, whether via pc, laptop or mobile phone. In many cases, as well as being able to view video footage and listen to audio streaming, the camera may also be controlled remotely. IP Cameras are a versatile security solution, requiring nothing more than a network connection. There is no need for co axial cables, a computer station or even wired electricity. They can be used as a temporary or permanent solution, and relocated as and when required. IP cameras are available for both indoor and outdoor use, with both day and night functionality, and with the ability to pan or zoom either remotely or via operator command. Whether you require overt or covert security, there is an IP camera to suit.
4k IP Security Camera Systems
800+ feet over CAT5e
POE voltage (48V) and/or 12V DC
8 Megapixel Resolution (4K)
2.8mm Fixed Lens (90 degrees )
The Micron-IR Pocket – Dome Security Camera from Enviro Cams, is small dome security camea with an 8 Megapixel (4K) Infrared Network Camera that can throw out IR Light up to 100′ on a Moonless night.
The 2.8mm Fixed Lens is Super Wide (90 degrees), and is best used where the area being watched is close. For example, when watching a door entry or exit – the area that will be in best focus is approximately 8-12 feet out. Anything farther out still looks great, but the best focus is within that 8-12 feet
800+ Feet over CAT5e
2.8-12mm Lens 8 Megapixel (4K)
SONY's Real WDR
3 Year Warranty
H.265 (and H.265+), H.264 or MJPeg
8 Megapixel Motorized Lens Infrared Bullet Camera
The N-Range 8MP (4K) Infrared Network Bullet Camera from EnviroCams is an even better improvement to an already awesome bullet camera.
This rough and tumble Network camera is great for indoor use, but it is also IP67 Weatherproof for the harshest outdoor locations – AND – it is IK10 Impact rated as well – which represents more than 20 joules of impact. This is akin to dropping a sledgehammer weighing more than 11 pounds, from a height of about 16 inches, straight onto this camera – with no damage at all.
Enviro Cams is introducing new 4K capable IP Cameras every month. This Panoramic – 4K camera has been around for a while, and has already gone through several upgrades and updates. However, for the first time, we now can offer this awesome E-PTZ Camera at a great price.
800+ Feet over CAT5e
4mm Fixed Lens (81 degree angle of view)
1/3" 4.0 Megapixel Progressive Scan CMOS
3 Year Warranty
Digital WDR
4 Megapixel Compact Infrared Bullet with Microphone
This little Compact Infrared Bullet Camera from EnviroCams is so small that it can fit in the palm of your hand. The camera body itself is only 3-1/2" long, and the whole thing, mount included, is only a little over 6 inches long. However, don't let the small size fool you. This compact bullet packs a punch!
The Bantam-4M is a 4 Megapixel (2K) Compact Bullet Camera with a built-in microphone. It not only gives you excellent High Definition Video Indoors or Outdoors, but also picks up audio very well.
Max. 30fps/Full HD (1920x1080) Resolution
ONVIF profile S Compliant
Triple codec(H.264, H.265, MJPEG)
2.8~12mm DC auto iris motorized megapixel lens
PoE (IEEE802.3af)
2 Year Warranty
NON Plug-&-Play Camera – must be configured
Stronghold MPIRIP-AF
Multi-Purpose IP Stainless Steel Infrared Camera With Motorized Zoom & Menu Control from the NVR
Rugged Cams has always been the go-to source for Stainless Steel Cameras. We are constantly improving and updating these rugged cameras, and they are in use at thousands of Food Processing Plants, Factories, Chemical Processing Facilities, Marine Vessels and anywhere you find a challenging environment.
4 MP Infrared Turret IP Camera with Motorized Lens
Built-in Microphone
IP67 Weatherproof
Temperature: -40º below to +140º F
Real Sony WDR
Electronically isolated junction box included
3 Year Warranty
The Sentinel-IR 4K Moto-Dome from Enviro Cams, is a 8 Megapixel Infrared Network Camera with a Motorized 2.8-12mm Auto-Focus Zoom Lens.
One unique feature of this camera, is that the Infrared Lamps are totally hidden. You won't be able to tell that this is an Infrared camera. Yet the Powerful Hidden Lamps can throw IR Light out as far as 100′ on a moonless night. So the Sentinel-IR makes an excellent Low Light Surveillance tool. (Note: as with any infrared dome camera, a smaller space with something to bounce the Infrared light off of, is the best place to use a dome camera outdoors. If you have an open field with nothing to reflect the light, use a bullet camera or other strong Infrared source).
4K Parking Lot Panoramic
Infrared Multi-Sensor – 180-Degree – 8 Megapixel
The 4K Parking Lot Panoramic uses 4 separate Cameras to seamlessly stitch together a 180 degree view of wide areas, such as Parking Lots. The view is seamless – you will not be able to tell that it is not a single wide angle camera – except that it's not a fisheye lens.
This 4K Panoramic Camera can take the place of 4-6 regular cameras because it can cover a large area, and is designed for that purpose.
This Starlight Panoramic sports 4 lenses (4.2mm each), and also has our Extended Distance ability (820 feet) over CAT5/6, and also has Two Fiber connections built in. It's Fiber Ready!
Thermal Cameras
2 Cameras in One with One IP Address using 2 channels on your NVR
4MP Dual-Specturm Optical / Thermal
4mm Lens
POE Power
Why Do I need a Thermal Security Camera System?
Traditional cameras use light to produce an image while thermal uses heat. Thermal cameras can detect the slightest of heat sources but there are some limitations. Thermal cameras do not offer you the sharpest detailed images that an ordinary security camera can. For a well rounded video security system we recommend adding multiple technologies to your system. If you want help selecting the perfect cameras for you needs give us a call! We'll be more than happy to walk your through your options.
Stainless Steel Security Cameras
Max. 30fps/Full HD (1920x1080) Resolution
ONVIF profile S Compliant
Triple codec(H.264, H.265, MJPEG)
2.8~12mm DC auto iris motorized megapixel lens
PoE (IEEE802.3af)
2 Year Warranty
NON Plug-&-Play Camera – must be configured
Max. 30fps/Full HD (1920x1080) Resolution
ONVIF profile S Compliant
Triple codec(H.264, H.265, MJPEG)
3.6mm megapixel fixed lens
PoE (IEEE802.3af)
2 Year Warranty
NON Plug-&-Play Camera – must be configured
Stainless Steel Waterproof Infrared Dome Cameras
Extreme Environment? ? No Problem!
NON Plug-&-Play Camera – must be configured
2 Year Warranty
1 Year Warranty
The Explosion Proof Camera is a unique addition to our Stronghold line of cameras. Designed specifically for potentially explosive environments, this camera is suitable for use anywhere explosive dust, vapors, or gasses may be present.
Dome Security Camera Systems
800+ feet over CAT5e
POE voltage (48V) and/or 12V DC
4 Megapixel Resolution (2K)
2.8mm Fixed Lens (90 degrees)
800+ feet over CAT5e
POE voltage (48V) and/or 12V DC
8 Megapixel Resolution (4K)
2.8mm Fixed Lens (90 degrees )
4 MP Infrared Turret IP Camera with Motorized Lens
Built-in Microphone
IP67 Weatherproof
Temperature: -40º below to +140º F
Real Sony WDR
Electronically isolated junction box included
3 Year Warranty
8 MP “4K" Infrared Turret IP Camera with Motorized Lens
Built-in Microphone
IP67 Weatherproof
Temperature: -40º below to +140º F
Real Sony WDR
3 Year Warranty
Stainless Steel Waterproof Infrared Dome Cameras
Extreme Environment? ? No Problem!
NON Plug-&-Play Camera – must be configured
2 Year Warranty
Dual Light Security Camera
Built-in Infrared & White Light
4MP (2688x1520 @ 25/20fps)
4MP (2560x1440 @ 20fps)
3MP (2304x1296 @ 30/20fps)
2MP (1920x1080 @ 30/25fps)IP67
DC 12V±25%, PoE (IEEE 802.3af)
Bullet Security Cameras & Kits
800+ Feet over CAT5e
2.8-12mm Lens 2 Megapixel (1080p)
SONY's Real WDR
3 Year Warranty
H.265 (and H.265+), H.264 or MJPeg
800+ Feet over CAT5e
4mm Fixed Lens (81 degree angle of view)
1/3" 4.0 Megapixel Progressive Scan CMOS
3 Year Warranty
Digital WDR
Max. 30fps/Full HD (1920x1080) Resolution
ONVIF profile S Compliant
Triple codec(H.264, H.265, MJPEG)
2.8~12mm DC auto iris motorized megapixel lens
PoE (IEEE802.3af)
2 Year Warranty
NON Plug-&-Play Camera – must be configured
800+ Feet over CAT5e
2.8-12mm Lens 8 Megapixel (4K)
SONY's Real WDR
3 Year Warranty
H.265 (and H.265+), H.264 or MJPeg
Max. 30fps/Full HD (1920x1080) Resolution
ONVIF profile S Compliant
Triple codec(H.264, H.265, MJPEG)
3.6mm megapixel fixed lens
PoE (IEEE802.3af)
2 Year Warranty
NON Plug-&-Play Camera – must be configured
PanoWide-2K
4MP (3840x1080)
160° Viewing Angle
Ultra 265, H.265, H.264, MJPEG
12V DC/POE Power Supply
2-Motor f=5~50mm M/P Lens (Semi Auto-focus Lens)
5 x 850nM SR-LEDs & 25 x 850nM IR LEDs (B/W Images)
Up to 50′ Recognition Distance at max speed of 31 MPH
?POE Interface Built-in
Onvif Ver. 2.4 Compatible with H.264 and MJPEG
PTZ (Pan Tilt & Zoom) Security Camera Systems & Controllers
800+ Feet over CAT5e
30X Optical Zoom Lens (4.5 – 135mm)
OnVif Conformance
H.265, H.264 and MJPEG Compressions
12V DC
196′ IR Distance
800+ feet over CAT5e
33x Zoom Lens (4.5mm to 148.5mm)
24V AC or 24V DC
Up to 1600′ ft Laser Infrared Distance
OnVif Conformance
H.265, H.265+, H.264 and MJPEG Compressions
Monitor 2 locations from one camera
2 Cameras in One
25X zoom
smart analytics
excellent low light performance
DC12V or POE
800+ Feet over CAT5e
44X Optical Zoom Lens (5 – 220mm)
IP66 Weahterproof
OnVif Conformance
H.265, H.264 and MJPEG Compressions
12V DC
240′ IR Distance
800+ Feet over CAT5e
22X Zoom Lens (4.5 – 135mm)
OnVif Conformance
H.265, H.264 and MJPEG Compressions
12V DC
490′ IR Distance
45X Zoom Lens ( 5mm to 220mm)
Infrared Distance to 800′ Feet
800+ Feet over CAT5e
24V AC or 24V DC
OnVif Conformance
H.265, H.265+, H.264 and MJPEG Compressions
800+ feet Audio & Video over Cat5e
22X Zoom Lens
24V AC or 24V DC
Up to 650′ ft IR Distance
OnVif Conformance
H.265, H.265+, H.264 and MJPEG Compressions
800+ Feet over CAT5e
33X Zoom Lens (4.5 – 135mm)
OnVif Conformance
H.265, H.265+, H.264 and MJPEG Compressions
24V AC or 24V DC
490′ IR Distance
820′ Ft Over Cat5e
360° Pan
22x Zoom
2 Megapixel (1920 x 1080)
Specialty Security Camera Systems
1 Year Warranty
Our Specialty Camera are just that. They are specifically designed with a single purpose in mind. For example our VIDCOMM system is a unique product designed for gates and delivery door security. However, it is a very versatile camera and system. If you have a unique requirement we can help your find the right equipment for your environment. Give us a call and we will be happy to walk your through your options.
THE STARTER PACKAGE
4 CAMERA GHOST HUNTING CAMERA PACKAGE
This is the perfect package to start your ghost hunting experience. With four Infrared Occulus Cameras with built-in mics, One 6 channel Outdoor Network Video Recorder, One 8 Port Switch, One 24″ HD Monitor and Mouse you'll have all you need to hunt and capture all the paranormal activity you heart desires.
THE PRO PACKAGE
6 CAMERA GHOST HUNTING CAMERA PACKAGE
This is the perfect package to take your ghost hunting experience or start off on a great foot. With six Infrared Occulus Cameras with built-in mics, One 6 channel Outdoor Network Video Recorder, One 8 Port Switch, One 24″ HD Monitor and Mouse you'll have all you need to hunt and capture all the paranormal activity you heart desires.
2 Cameras in One with One IP Address using 2 channels on your NVR
4MP Dual-Specturm Optical / Thermal
4mm Lens
POE Power
Network Video Recorders (NVRs)
Included Storage:
4 Channel NVR – 6TB Storage
8 Channel NVR – 6TB Storage
A built in switch is included with the 4 & 8 Channel NVR but are sold separately for 16+ Channel NVR's
Included Storage:
4 Channel NVR – 6TB Storage
8 Channel NVR – 6TB Storage
switches are sold separately and no longer built into the NVR chassis
Included Storage:
16 Channel NVR – 8TB Storage
32 Channel NVR – 16TB Storage
switches are sold separately and no longer built into the NVR chassis
Included Storage:
64 Channel NVR – 32TB Storage
switches are sold separately and no longer built into the NVR chassis
Included Storage:
128 Channel NVR – 64TB Storage
switches are sold separately and no longer built into the NVR chassis
Outdoor 8 Channel NVR
TP-Link Wifi
Plug-N-Play
Onvif compliant
Included Storage:
24 Channel Hybrid NVR – 8TB Storage
switches are sold separately and no longer built into the NVR chassis
Networking Accessories
The QuiCAT Pass Through RJ45 CAT6 connectors have holes at the end that the inner cores of your CAT6 cable pass right though.This means that the cable colors can be checked to ensure that they are in the correct order before the connector is crimped. This results in faster terminations, more reliable connections and less waste.
Eliminate network bottlenecks or connect point A to point B even if it is miles away. This Fiber Transceiver / Media Converter is designed to convert your network data signal between Cat5/6 copper cable (10/100Base-T/TX) and single mode fiber (1000Base-FX) Ethernet. Maximum transmission distance is 20 kilometers or 12.4 miles over fiber. Single “SC" style Connector. Active optical wavelength: 1310nm / 1550nm. Network interface: RJ45.
PoE Ethernet Extender – add an additional 328 feet (100 meters) to your PoE cable run. Waterproof, Outdoor Gigabit Ethernet PoE Extender, Single Port – Signal Extender Compatible with 802.3af/at Standard, High Speed Broadband 100 Mbps, 1 Port Booster/Bridge Repeater
Enviro Cams newly redesigned POE Switches give you every advantage: Long Distance, Maximum Watts and 2 Gigabit performance. They even have a Fiber port that also delivers a Gigabit stream.
These new POE Switches come in the following Models: 4 port, 8 Port, 16 Port and also 24 Ports.
These switched have now been optimized to not only carry High Megapixel, High Bandwidth IP Cameras, but also to effortlessly accommodate multi-camera Wireless AP equipment as well, with the capability to handle a total of 2 Gigabits of Data.
4 & 8 Channel Power Over Ethernet Switch in Weatherproof Cabinets
EnviroCams now offers some truly weatherproof Outdoor POE Switches in 4 and 8 channel models.
PoE Ethernet Extender – add an additional 328 feet (100 meters) to your PoE cable run. Waterproof, Outdoor Gigabit Ethernet PoE Extender, Single Port – Signal Extender Compatible with 802.3af/at Standard, High Speed Broadband 100 Mbps, 1 Port Booster/Bridge Repeater.
5.8Ghz Outdoor Wireless IP Transceivers
Made for IP Camera Systems – with Encryption
Easy Plug-N-Play Operation
Enviro Cams has introduced three low cost models of Outdoor Wireless IP Transceivers, all broadcasting in the 5.8Ghz band, because there is so many devices that is crowding the 2.4Ghz frequencies. This means that you will probably not have any trouble or interference, no matter where you use these transceivers.
5.8Ghz Outdoor Wireless IP Transceivers
Made for IP Camera Systems – with Encryption
Easy Plug-N-Play Operation
Enviro Cams has introduced three low cost models of Outdoor Wireless IP Transceivers, all broadcasting in the 5.8Ghz band, because there is so many devices that is crowding the 2.4Ghz frequencies. This means that you will probably not have any trouble or interference, no matter where you use these transceivers.
5.8Ghz Outdoor Wireless IP Transceivers
Made for IP Camera Systems – with Encryption
Easy Plug-N-Play Operation
Enviro Cams has introduced three low cost models of Outdoor Wireless IP Transceivers, all broadcasting in the 5.8Ghz band, because there is so many devices that is crowding the 2.4Ghz frequencies. This means that you will probably not have any trouble or interference, no matter where you use these transceivers.
Cabling & Accessories
The QuiCAT Pass Through RJ45 CAT6 connectors have holes at the end that the inner cores of your CAT6 cable pass right though.This means that the cable colors can be checked to ensure that they are in the correct order before the connector is crimped. This results in faster terminations, more reliable connections and less waste.
Eliminate network bottlenecks or connect point A to point B even if it is miles away. This Fiber Transceiver / Media Converter is designed to convert your network data signal between Cat5/6 copper cable (10/100Base-T/TX) and single mode fiber (1000Base-FX) Ethernet. Maximum transmission distance is 20 kilometers or 12.4 miles over fiber. Single “SC" style Connector. Active optical wavelength: 1310nm / 1550nm. Network interface: RJ45.
PoE Ethernet Extender – add an additional 328 feet (100 meters) to your PoE cable run. Waterproof, Outdoor Gigabit Ethernet PoE Extender, Single Port – Signal Extender Compatible with 802.3af/at Standard, High Speed Broadband 100 Mbps, 1 Port Booster/Bridge Repeater
7 inch IP camera tester M-IPC-600D with analog, HD-TVI, HD-CVI, AHD, HD-SDI/EX-SDI, HDMI input and HDMI output
This is a DC-DC Power Supply Converter Buck Module, voltage range 5-32V to 12V, output power 36W
A mini-tower UPS with line interactive topology, the CyberPower Intelligent LCD CP1500AVRLCD provides battery backup (using simulated sine wave output) and surge protection for desktop computers, workstations, networking devices, and home entertainment systems. The CP1500AVRLCD uses Automatic Voltage Regulation (AVR) to correct minor power fluctuations without switching to battery power, which extends battery life. AVR is essential in areas where power fluctuations occur frequently. The CP1500AVRLCD comes with a three-year warranty (including coverage of batteries) and a $500,000 Connected Equipment Guarantee.
Perfect for mobile equipment that needs an extra set of eyes. Like cranes and other large equipment.
One of the biggest advantages of this mobile monitor is the wide voltage range of 9-36V!
Specialty Systems
The N-SPEX System Vehicle Damage Inspection Systems, is used to document the condition of vehicles, from various camera positions and angles, as they enter the facility, during the process or service, and also as they leave the facility. Authorized personnel may view Live or pre-recorded footage of each vehicle to detect damage or unsafe conditions, and to quickly determine if the damage or unsafe condition was pre-existing, happened while at the facility, or after leaving the facility.
Outdoor IP System for Documenting Vehicular Traffic Entering/Exiting Subdivisions, Remote Sites, Gated Entries, Lots and other Non-Manned Sites.
EnviroCams IP Peephole Camera / Face Plate camera / Door View Camera is an indoor/outdoor weather proof IP67 rated camera that can be used in a variety of places including: car washes, auto cashiers, Bank ATM machines, drive up teller, as well as through objects like doors, wall panels etc.
Mounting
This Wall Mount with integrated Junction Box is made to fit our Sentinel Moto-Dome.
This Wall Mount for Sentinel Camera allows more sever viewing angles than regular wall mounting the dome camera. If your view needs to be almost straight down, or straight to the side, such as a Hallway mounting, then this mount is perfect.
This Junction Box Mount is made specifically to fit our Micron-IR Dome.(NOTE: This mount can also be purchased together with the Micron-IR Dome – see link above)
Thanks to a great design and rubber isolation grommets, this Junction Box is not only handy for all types of mounting locations, but it also keeps the camera safe from any transient voltage or ground problems when mounted on a metal structure.
This Junction Box Mount is made specifically to fit our N-Range,I-Patrol & Outpost bullet cameras.
It has 2 3/4″ NPS conduit fitting connection in the bottom.
This mount comes with screws for mounting the junction box (with Sheetrock inserts), and also machine screws for mounting the camera to it.
Measurements:5″ x 5″ x 2-1/4″ deep (outside dimensions)
This Junction Box Mount is made specifically to fit our Occulus Moto-Dome.(NOTE: This mount can also be purchased together with the Occulus Moto-Dome – see link above)
Thanks to a great design and rubber isolation grommets, this Junction Box is not only handy for all types of mounting locations, but it also keeps the camera safe from any transient voltage or ground problems when mounted on a metal structure.
This Wall Mount with integrated Junction Box is made to fit our Micron Pocket Dome.
This Wall Mount for Micron Camera allows more sever viewing angles than regular wall mounting the dome camera. If your view needs to be almost straight down, or straight to the side, such as a Hallway mounting, then this mount is perfect.
This Parapet Wall Mount is not only useful by itself, but it can also be ordered with a variety of attachments that we make for it. This sturdy Parapet PTZ Camera Mount attaches to a Parapet Wall with the included anchors, then can be rotated 360 degrees to accommodate any mounting angle.
This mount is made to for the following cameras-
N-Range bullet camera
I-Patrol bullet camera
Outpost bullet camera
Bantam bullet camera
This Pole Mount – available with bands for poles up to 4″ or for poles up to 8″ in diameter.
1 Year Warranty
This Wall Mount with integrated Junction Box is made to fit our Occulus Moto-Dome. (NOTE: This can also be purchased with the Occulus Dome.
This Wall Mount for Occulus allows more sever viewing angles than regular wall mounting the dome camera. If your view needs to be almost straight down, or straight to the side, such as a Hallway mounting, then this mount is perfect.
This Junction Mounting Box is specifically designed for our ChoiceLight Security Camera. This electronically isolated mount provides plenty of room for wire connections to be tucked inside and out of sight.
Pipe Drops with 1.5″ to 1.5″ Double Alum Pipe Coupler w/ 2 Set Screws
5 different types of Ceiling Mounts
All of Our Ceiling Mounts have set screws. Set screws are very important, as they keep Pipes, Accessories, cameras and any other devices from coming unscrewed due to PTZ rotation forces or other problems. Tighten down the set screws and keep the tightness and/or orientation you desire.
This Heavy Duty Parapet Mount is not only useful by itself, but it can also be ordered with a variety of attachments. Any of our products with the Standard Side Mounting Plate will fit on the HD Parapet Mount. The HD Parapet comes with the Junction Box with Side Mounts.
This cast aluminum type of mount, when used alone, comes complete with Concrete Anchors in case you are attaching your suspension components to a concrete ceiling. You can source some Lag Screws if you will be attaching these to a wood beam. Ideally, this mount would be bolted to a steel plate or beam with bolts. This type is limited to suspending 200 lbs. total weight. (White or Black)
Built to meet all your needs for mounting your PTZ camera to wall. This wall mount comes with a mounting template and all necessary hardware.
Designed to provide an adjustable mounting platform for the 4K Panoramic Parking Lot Camera.
Designed to provide a wall mounting option for the 4K Panoramic Parking Lot Camera.
This aluminum alloy Junction Box is the nicest one you will find in the Industry – jam-packed with all sorts of labor-saving and handy features. Suitable for Indoor or Outdoor use, this Heavy Duty box can easily hold our heavy PTZ's and provides an easy way to perform maintenance by simply unlatching the security door and swinging the entire door and camera out. No more dropping an expensive camera, or having to tie a safety onto the camera.
Designed for the Enviro Cams line of outdoor PTZ cameras, 8″ (200mm) & 20″ (500mm) Pendant Mount Extensions.
1Year Warranty
Designed for the Enviro Cams line of outdoor PTZ cameras, for use on poles up to 4″ diameter.
1 Year Warranty
Designed for the Enviro Cams line of outdoor PTZ cameras, used on the corner to allow PTZ Cameras to view 270° around structures.
1 Year Warranty
Designed for the Indy-22 Indoor PTZ Camera this recessed mount will allow the camera body to recessed up into the ceiling.
1 Year Warranty
This Pole Mount – available with bands for poles up to 4″ or for poles up to 8″ in diameter – is made to mount this Wall Mount Junction Box for all models of Occulus, Sentinel-IR, and Micron-IR (it will also fit the Electrically Isolated Occulus Junction Box too).
All models of Occulus, Sentinel-IR, and Micron-IR must have Wall Mount in order to use this Pole Mount.
1 Year Warranty
