Rated 5 based on 1 product reviews
EnviroCams

Commercial Grade Security Cameras and Video Surveillance

CONTACT INFO
201 N. Elm St.
Kemp, TX 75143
Toll Free: 866-264-0041
Phone:
EMAIL
Request for informationEnviroCams Contact Us / RFI
DOWNLOADS
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon
  • 800+ feet over CAT5e

  • POE voltage (48V) and/or 12V DC

  • 8 Megapixel Resolution (4K)

  • 2.8mm Fixed Lens (90 degrees )


The Micron-IR Pocket – Dome Security Camera from Enviro Cams, is small dome security camea with an 8 Megapixel (4K) Infrared Network Camera that can throw out IR Light up to 100′ on a Moonless night.

The 2.8mm Fixed Lens is Super Wide (90 degrees), and is best used where the area being watched is close. For example, when watching a door entry or exit – the area that will be in best focus is approximately 8-12 feet out. Anything farther out still looks great, but the best focus is within that 8-12 feet

- Hide Gallery
Micron-IR Pocket Dome 4K IP Security Camera - 8 Megapixel

Micron-IR Pocket Dome 4K IP Security Camera - 8 Megapixel  

1
Specifications for Micron-IR Pocket Dome 4K IP Security Camera - 8 Megapixel
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW