X
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
All
All ▾
CAD
BIM
Specs
Specwizards
Catalogs
Videos
Certifications
Search
Login
/Join
CAD/BIM
CAD / BIM
CAD Drawings
BIM Files
Specs
Specs
Specifications
SpecWizard
Short Form Specs
Outline Specs
Products
Building Products
CSI Divisions
Building Product Categories
Certifications
HPDs
EPDs
Data Sheets
Catalog/Vids
Catalogs / Videos
Catalogs / Brochures
Directory of 100's Products
Videos
Webinars
More
Resources
Green / LEED
CEUs - Arcatemy
CEUs - Manufacturers
Architectural Resources
Newsletter
Press Releases
ARCAT Alert
ARCAT Detailed Podcast
ARCAT Blogs
ARCATect News
What's New
Projects Library
Manufacturers Click Here
Feedback / Comments
About Arcat
BPMs
For Manufacturers
Get Specified More
Add your products to ARCAT
Login
/Join
Rated
5
based on
1
product reviews
Commercial Grade Security Cameras and Video Surveillance
CONTACT INFO
201 N. Elm St.
Kemp
, TX
75143
Toll Free:
866-264-0041
Phone:
www.envirocams.com
EMAIL
Request for information
EnviroCams
Contact Us / RFI
DOWNLOADS
Specs
PRODUCT SELECTION RESOURCES
Videos
SOCIAL
EnviroCams
>
PRODUCT
>
DC Voltage Converter/Regulator
DC Voltage Converter/Regulator
This is a DC-DC Power Supply Converter Buck Module, voltage range 5-32V to 12V, output power 36W
- Hide Gallery
DC Voltage Converter/Regulator
1