Rated 5 based on 1 product reviews
Masonry Technology, Inc.

Rainscreens, Weeps and Moisture Management

CONTACT INFO
EMAIL
Request for informationMasonry Technology, Inc. Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Concealed Steel Lintel / Shelf Angle Weep™cart-plus

Used with Lip Brick Set in a Bed Joint of Mortar Applications

It creates a weep system that moves moisture out of and away from this sensitive detail. The Concealed Lintel Weep creates tunnel weeps beneath the bed joint mortar, where an effective weep should be!

The MTI Advantage

  • Completely Hidden Weeps

  • Weeps at Lowest Point in Wall

  • 100% Recycled Content


Specifications for Concealed Steel Lintel / Shelf Angle Weep™
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Videos for Concealed Steel Lintel / Shelf Angle Weep™
Masonry Technology, Inc. video of Core Cavity Weep Installation
2016-07-01T00:00:00+00:00Z
(Masonry Technology, Inc.)request for information
Masonry Technology, Inc. video of Cavity Weep Installation
2016-07-01T00:00:00+00:00Z
(Masonry Technology, Inc.)request for information
Masonry Technology, Inc. video of Perforated Control Cavity - Single Wythe Moisture Control mtidry mtidry
2016-07-01T00:00:00+00:00Z
(Masonry Technology, Inc.)request for information
Masonry Technology, Inc. video of Head Joint Weeps - The Time Saving Weep in Brick Veneers
2016-07-01T00:00:00+00:00Z
(Masonry Technology, Inc.)request for information
Masonry Technology, Inc. video of Wall Opening Weeps - Versatile Weeps for Sensitive Details
2016-07-01T00:00:00+00:00Z
(Masonry Technology, Inc.)request for information
Masonry Technology, Inc. video of Cavity Weep and Stone Cavity Weep - Brick Weeps & Full Stone Weeps
2016-07-01T00:00:00+00:00Z
(Masonry Technology, Inc.)request for information
Masonry Technology, Inc. video of Improve Single-Wythe Through-Wall Flashing with MTI
2018-01-09T00:00:00+00:00Z
(Masonry Technology, Inc.)request for information