Rated 5 based on 1 product reviews
CONTACT INFO
Corporate Headquarters & Eastern Manufacturing Facility
2422 E. 15th St.
Panama City, FL 32405-6348
Toll Free: 800-454-0340
Phone: 850-769-0347
Continuing Education Logo
Would you like to see hosted content from Tex-Cote LLC?
EMAIL
Request for informationTex-Cote LLC Contact Us / RFI
COOL-TEX® concrete floor and deck coating is an advanced, very low VOC water-based epoxy coating system that provides superior performance and wear characteristics for garage floors, patios, and walkways. COOL-TEX® base coat is followed with COOL-TEX® CLEARCOTE. COOL-TEX® combines the latest in epoxy chemistry with heat-reflective* technology to provide a tough surface with cooler, longer lasting colors. COOLTEX® is both aesthetically pleasing and functional, as it lowers surface temperatures* while it protects the surface, increasing the life of the deck. COOLTEX® is designed to resist chipping, flaking and peeling, providing years of trouble-free service. COOL-TEX® can be applied to achieve many different appearances. It can be left as a single color, splattered with additional colors for a multi-color finish, or knocked-down for a textured lace finish. The creative possibilities are endless, resulting in a durable, virtually maintenance-free coatings that protects as well as it looks. Caution should be used when walking on any coated surface when it gets wet. Splatter or lace finishes, not the smooth roll-on finish, should be used for all applications where water is present. *Heat-reflectivity only applicable for exterior applications.