Rated 5 based on 1 product reviews
Da-Lite, a brand of Legrand | AV

Projection Screens and Screen Surfaces

CONTACT INFO
EMAIL
Request for informationDa-Lite, a brand of Legrand | AV Contact Us / RFI
PRODUCT SELECTION RESOURCES
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
LinkedIn icon

Cosmopolitan Seriescart-plus

On December 11, 2023 our motors with built-in low voltage control were enhanced to provide a more efficient and user-friendly installation experience. Click here to learn more.

  • Two-piece aluminum case with mounting brackets for wall or ceiling mount installation on 188" Diagonal and over

  • Decora-style, three-position wall switch

  • Available with built-in low voltage control or silent motor

  • Standard white powder-coated housing finish; available in black upon request

  • Standard black backing retains projected brightness on front projection surfaces

  • Seamless surfaces in all models



The Cosmopolitan Series website product pages were recently consolidated. Learn more about these user enhancements here. Are you searching for the former naming conventions for reference? See the former and new product names in the table below. 

Cosmopolitan Series

Former Name: Cosmopolitan Electrol …………New Name: Cosmopolitan
Former Name: Large Cosmopolitan Electrol………..New Name: Cosmopolitan (Over 12' W)


Screen surface selection Calculator
Screen Designer
Design Center


CAD Drawings for Cosmopolitan Series
Cosmo - 150Diag - 87x116
download:view:
Cosmo - 120Diag - 69x92
download:view:
Cosmo - 180Diag - 105x140
download:view:
Cosmo - 133Diag - 65x116
download:view:
Cosmo - 159Diag - 78x139
download:view:
Cosmo - 106Diag - 52x92
download:view:
Cosmo - 100Diag - 60x80
download:view:
Cosmo - 200D - 120x160
download:view:
Cosmo - 72Diag - 43x57
download:view:
Cosmo - 240D - 141x188
download:view:
Cosmo - 210D - 123x164
download:view:
Cosmo - 109Diag - 57 - 5x92
download:view:
Cosmo - 119Diag - 58x104
download:view:
Cosmo - 123Diag - 65x104
download:view:
Cosmo - 130Diag - 69x110
download:view:
Cosmo - 110Diag - 54x96
download:view:
Cosmo - 113Diag - 60x96
download:view:
Cosmo - 216D - 106x188
download:view:
Cosmo - 188D - 92x164
download:view:
Cosmo - 92Diag - 45x80
download:view:
Cosmo - 137Diag - 72 - 5x116
download:view:
Cosmo - 222D - 117 - 5x188
download:view:
Cosmo - 96Diag - 57 - 5x77
download:view:
Cosmo - 84Diag - 50 - 5x67
download:view:
Cosmo - 164Diag - 87x139
download:view:
Cosmo - 208D - 110x176
download:view:
Cosmo - 94Diag - 50x80
download:view:
Specifications for Cosmopolitan Series
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for Cosmopolitan Series
Videos for Cosmopolitan Series
Da-Lite, a brand of Legrand | AV video of Built-In Low Voltage Control Installation and Adjustment
2024-04-02T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Da-Lite Tensioned Advantage and Advantage with SightLine
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Da-Lite Four Winds Casino Case Study
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Da-Lite Parallax Comparison
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Cleaning your Da-Lite Screen
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Cosmopolitan Electrol
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Contour Electrol
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Cinema Contour
2024-04-02T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Da-Lite Tensioned Advantage with SightLine Cable Drop Levels-Up Customer Experience in Microbrewery
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Da-Lite Wireline Screen | Village Presbyterian Church Case Study
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Design Center Project
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Da-Snap
2024-04-04T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Fast-Fold Deluxe Screen System - New Wheel and Keyway
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Designer Contour Manual with CSR
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Fast-Fold Deluxe Screen System
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Designer Contour with IR
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Flex Plex Installation
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of HD Progressive Promo
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Flex Plex Promo
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information
Da-Lite, a brand of Legrand | AV video of Floor Model C
2024-04-05T00:00:00+00:00Z
(Da-Lite, a brand of Legrand | AV)request for information