Rated 5 based on 1 product reviews
CONTACT INFO
Dorma Dr. Drawer AC
Reamstown, PA 17567
Toll Free: 800-523-8483
Phone:
Would you like to see hosted content from Crane Revolving Doors by DORMA?
EMAIL
Request for informationCrane Revolving Doors by DORMA Contact Us / RFI
All Crane doors are built with features that maximize security without compromising aesthetics. Three increasingly secure revolving door models are available for Crane 1000/2000/3000 Series doors. Each level can be set up with one-way or two-way security and integrated into the existing security system. Various operating modes can be combined or customized per your project's specifications. Be assured that your Crane door will be beautiful as well as secure.

S1 Security Door - The entry-level solution for a secure entrance, the S1 is a manual operated revolving door with access control features (electrified lock). The S1 Security Door is the only one of its kind on the market.

S2 Security Door with Anti-Tailgating - A technology-driven, automatic operated revolving door that prevents unauthorized access and minimizes impact on traffic flow. Anti-tailgating prevents unauthorized access in the opposite direction and in the subsequent chamber. The S2 door provides a strong solution for projects demanding both highly secure entrances and high traffic flow.

S3 Security Door with Anti-Piggybacking - A sophisticated automatic security revolving door with automatic anti-piggybacking, a feature that restricts access to a single confirmed person. The S3 door also features anti-tailgating (see S2 above). The S3 door utilizes cutting edge, highly accurate technology to provide the most secure entrance possible.
- Hide Gallery
Crane Security Revolving Doors

Catalogs for Crane Security Revolving Doors
Videos for Crane Security Revolving Doors
Crane Revolving Doors by DORMA video of Crane Revolving Doors by Dorma
2014-01-28T00:00:00+00:00Z
(Crane Revolving Doors by DORMA)request for information
Crane Revolving Doors by DORMA video of Revolving Door Entrances SpecWizard from Crane Revolving Door
2015-02-03T00:00:00+00:00Z
(Crane Revolving Doors by DORMA)request for information