Rated 5 based on 1 product reviews
Westlake Royal Roofing Solutions

Clay, Concrete, Stone Coated Steel and Composite Roofing

CONTACT INFO
2801 Post Oak Suite 600
Houston, TX 77056
Toll Free: 800-658-8004
Phone:
Continuing Education Logo
EMAIL
Request for informationWestlake Royal Roofing Solutions Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
Pinterest icon
LinkedIn icon

Single-width shakes deliver the varied textures and natural visual shifts in color and shading that occur with real, hand-split cedar.

Product Details

  • 9″ tile width

  • 5/8″ tile thickness

  • Can be installed at 9" or 10" exposure

  • Coursing can be straight or staggered

- Hide Gallery
DaVinci® Composite Shake Roofing Tiles

Specifications for DaVinci® Composite Shake Roofing Tiles - Single-Width Shake
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
 
Catalogs for DaVinci® Composite Shake Roofing Tiles - Single-Width Shake
Videos for DaVinci® Composite Shake Roofing Tiles - Single-Width Shake
Westlake Royal Roofing Solutions video of Westlake Royal Roofing Solutions - Protect Your Home From Hurricane Damage
2023-02-07T00:00:00+00:00Z
(Westlake Royal Roofing Solutions)request for information
Westlake Royal Roofing Solutions video of Unified Steel VDC 2022
2023-02-07T00:00:00+00:00Z
(Westlake Royal Roofing Solutions)request for information
Westlake Royal Roofing Solutions video of Westlake PCBC Visualizer Video
2023-02-07T00:00:00+00:00Z
(Westlake Royal Roofing Solutions)request for information
Westlake Royal Roofing Solutions video of US Tile VDC 2022
2023-02-07T00:00:00+00:00Z
(Westlake Royal Roofing Solutions)request for information
Westlake Royal Roofing Solutions video of WRRS Video Ad 30
2023-02-07T00:00:00+00:00Z
(Westlake Royal Roofing Solutions)request for information