DEXcell FA Glass Mat Roof Board is a cover board with a heavy duty coated fiber glass facer. It is moister and mold resistant and meets FM Class 1 fire barrier requirements.
Features
Meets the requirements of ASTM C 1177
Handleability: Heavy duty coated fiber glass facer ideal for fully adhered systems improves handling and strength. Scores and snaps easily.
Strength: High compressive strength improves overall roof system performance. Ideal for systems where wind uplift and puncture resistance are a concern.
Fire Performance: FM Class 1 for fire barrier requirements and UL Class A unlimited slope with excellent surface burning characteristics. 5/8" thickness meets the requirements of Type X per ASTM C 1177.
Moisture and Mold Resistance: Enhanced mold resistant core and coated fiberglass facers provide mold and mildew resistance per ASTM-D 3273.
