Rated 5 based on 1 product reviews
CONTACT INFO
3404 Oakcliff Rd. Suite C4-C6
Doraville, GA 30340
Phone: 470-275-5919
Would you like to see hosted content from OMER USA Inc.?
EMAIL
Request for informationOMER USA Inc. Contact Us / RFI

OMER's double scissors lifts are the ideal lifts for most passenger vehicles, ranging from compact cars up to light duty trucks. These car scissor lifts are innovatively built for safety and versatility. When compared to the traditional two-post design, they allow you to lift vehicles faster and more efficiently while also taking up less shop floor space. The lifting capacity for this family of products ranges from 7,700 lbs. to 10,000 lbs. capacity. Our double scissor lifts come in two different models: the FLY 35 and the IPPO 45.

  • Capacities: 7,700 lbs. to 10,000 lbs.

  • Length: 50.4 in. to 83.3 in.

  • Collapsed Height: 4.5 in. to 8.3 in.

  • Raised Height: 74.4 in. to 79.5 in.

- Hide Gallery
Double Scissors Lifts