Rated 5 based on 1 product reviews
Mortar Net Solutions®

Moisture Management for Masonry

CONTACT INFO
6575 Daniel Burnham Dr. Suite G
Portage, IN 46368
Toll Free: 800-664-6638
Phone:
Continuing Education Logo
EMAIL
Request for informationMortar Net Solutions® Contact Us / RFI
PRODUCT SELECTION RESOURCES
Designed for use with stucco, thin brick, stone and other types of adhered masonry

Features
  • Factory-assembled combination of mesh drainage plane and metal lath
  • Provides a continuous drainage plane between the lath and weather resistant barrier
  • Metal lath: Self-furring 2.5 lb. G-60 galvanized expanded steel.
      o L: 97" +1.5 -0 W: 27" +/-0.375 T: 0.25"
  • Drainage mesh: 90% open weave polyester.
      o L: 95.5" +/-0.5 W: 25.5" +/- 0.25 T: 0.25"
  • Shipped in banded bundles of 10 sheets
  • 100 sheets/pallet (approximate weight: 600 lbs.)


LathNet™ Technical Data
LathNet™ Fact Sheet
- Hide Gallery
Drainage Plane and Metal Lath System
Specifications for Drainage Plane and Metal Lath System - LathNet™
04 05 23
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW