Rated 5 based on 1 product reviews
Johns Manville Roofing System

Commercial Roofing

CONTACT INFO
EMAIL
Request for informationJohns Manville Roofing System Contact Us / RFI
SOCIAL
Facebook icon
X / Twitter icon
YouTube icon
Instagram icon
LinkedIn icon

Meets the requirements of ASTM D 6221, Type I, Grade G

DynaFlex CR G  is used as a composite-reinforced cool roof cap sheet membrane in a variety of multi-ply roofing systems.

Reflective Roofing Granules: Specifically engineered for high reflectivity, durability and optimal embedment in the SBS modified bitumen sheet.

High-Quality SBS Rubber and Asphalt Blend: Lends elasticity and flexibility to the sheet. The thicker JM SBS coating provides more waterproofing value.

Fiber Glass/Polyester Reinforcement Mat: The inorganic fiber glass reinforcement, in conjunction with the polyester, provides stability, toughness and puncture resistance to the product, and resists moisture absorption.

- Hide Gallery
DynaFlex CR G

CAD Drawings for DynaFlex CR G
DFE-4 (PRESTO LOCK) Facia, Presto Lock™ Fascia System
download:view:
DFE-4 (RMCF) Raised Metal Cant Fasia
download:view:
DFE-4 (GTR) Gutter
download:view:
DFE-4 (RFS) Rail Fascia System Roof Edge
download:view:
DFE-4 (GS-ALT) Gravel Stop (Alternate)
download:view:
DFE-4 (PRESTO-TITE) Presto-Tite
download:view:
DFE-4 (GS) Gravel Stop
download:view:
DFE-8 (Skylight) Hot & Cold Prefabricated Curb
download:view:
DFE-26 Outside Corner
download:view:
DFE-27 Inside Corner
download:view:
DFE-19 Roof Hatch Curb
download:view:
DFE-8 Prefabricated
download:view:
DFE-15 (E) EPDM Wall Covering with Bituminous Base Flashing
download:view:
DFE-15 (T) TPO Wall Covering with Bituminous Base Flashing
download:view:
DFE-15 (P) PVC Wall Covering With Bit Base Flashing
download:view:
DFE-1 (LB) Masonry Wall with Counter Flashing
download:view:
DFE-2 (LB) Two Ply Base Flashing for LB Masonry Wall Counter Flashing
download:view:
DFE-15 (ALT) TPO Wall Covering with Bituminous Base Flashing (Alternate)
download:view:
DFE-2 Base Flashing with Surface Mounted Counter Flashing
download:view:
DFE-2 (PT) Perma Tite Coping
download:view:
DFE-10 FP-10 One Way® Roof Vent
download:view:
DFE-18 JM Energy Anchor - SBS Adhered
download:view:
DFE-17 Lightning Rod, Surface Mount
download:view:
DFE-16 Penetration Pocket
download:view:
DFE-23 Vent Stack (Warm)
download:view:
DFE-9 Plumbing, Lead
download:view:
DFE-5 (NLB-ALT) Metal Expansion Joint (Alternate)
download:view:
DFE-1 (NLB) Curb to Wall Expansion Joint
download:view:
DFE-21 Primary Metal Scupper In Sump
download:view:
DFE-22 Overflow Metal Scupper
download:view:
DFE-11 Metal
download:view:
DFE-7 Roof-to-Roof, Curb Mounted, Expand-O-Flash®
download:view:
DFE-20 (WL) Gypsum Wall on Metal Studs < 24" w/Coping
download:view:
DFE-3 (WH) Wood Wall > 24" with Coping
download:view:
DFE-3 (WL) Wood Wall < 24" with Coping
download:view:
DFE-6 (TH) Masonry Wall > 24" with Coping
download:view:
DFE-20 (WH) Gypsum Wall on Metal Studs > 24" w/Coping
download:view:
DFE-6 (TL) Masonry Wall < 24" with Coping
download:view:
DFE-24 Base Flashing for Venting Lightweight Concrete
download:view:
Specifications for DynaFlex CR G
application/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/vnd.openxmlformats-officedocument.wordprocessingml.documentapplication/msword
application/rtfapplication/wordperfecttext/plain
RFI text/html VIEW
Specwizards for DynaFlex CR G
Catalogs for DynaFlex CR G
Videos for DynaFlex CR G
Johns Manville Roofing System video of Johns Manville Commercial Roofing
2024-08-20T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM All Season Sprayable Bonding Adhesive
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Johns Manville TPO Self Adhered
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of In-Depth: DynaSet 1K Training
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of EPDM Drain Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM EPDM Tape-to-Tape
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of EPDM Wall Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Johns Manville TPO
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of SBS Drain Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of SBS End Laps
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM One-Part Pourable Sealer for Liquid Flashing Applications
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of In Depth: Single Ply Liquid Flashing Training Video
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of JM DynaFast® Fast. Smart. Consistent.
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Single Ply Liquid Flashing
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of Dynaweld Cap FR CR G
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information
Johns Manville Roofing System video of APPeX 4.5M
2024-08-22T00:00:00+00:00Z
(Johns Manville Roofing System)request for information